Skip to main content
Pressure Switch Hose
Product model
Catalog # 4600200

Pressure Switch Hose

Pressure Switch Hose

Pressure Switch Hose for FlaskScrubber and SteamScrubber Glassware Washers.

Option
Wash Arm (4571200P)
Rack Valve Bushing (4582501)
Rack Valve Plug (4582600)
Glassware Holder (4585204)
Lower Rack Wheel (4421500)
Fill Trap Gasket (4482600)
Eighth-Inch Small Spindle (FlaskScrubber only) (4525200P)
Upper Open Basket Rack Wash Arm (4571202P)
Sump Bowl (4582000)
Rack Valve Bushing (4582500)
Sump Coupler (4583100)
115V Heater Coil (4584100)
230V Heater Coil (4584101)
Drain Pump 115V (4584300)
Drain Pump 230V (4584301)
Upper Rack Rail (4578300)
Washer Rack Adapter (4584709)
Sump Screen (4584900)
12V Power Supply (4586800)
Pressure Switch (4589901)
Rack Valve Spring (4590900)
Temperature Probe (4591300)
Pressure Switch Hose (4600200)
Pressure Switch Hose Bushing (4600300)
Detergent Pump (Vantage) (4533100)

Need help with this selection?

Talk to an Expert

Related products

SteamScrubber Glassware Washers
SteamScrubber Glassware Washers
SteamScrubber Glassware Washers are designed to wash and dry a wide variety of wide-mouth and general purpose labware. Utilizing a brilliant 5” touchscreen display featuring CleanWorks OS, users have...
FlaskScrubber Glassware Washers
FlaskScrubber Glassware Washers
FlaskScrubber Glassware Washers are designed to wash and dry a wide variety of narrow-neck and general purpose labware. Utilizing a brilliant 5” touchscreen display featuring CleanWorks OS, users...
FlaskScrubber Vantage Series Glassware Washers
FlaskScrubber Vantage Series Glassware Washers
FlaskScrubber Vantage Series Glassware Washers have specialized features for contamination-sensitive research. They are designed to wash and dry narrow-neck and general purpose glassware. Able to...
SteamScrubber Glassware Washers
SteamScrubber Glassware Washers
SteamScrubber Glassware Washers are designed to wash and dry a wide variety of wide-mouth and general purpose labware. Utilizing a brilliant 5” touchscreen display featuring CleanWorks OS, users have...