• Particulate containment <20 nanograms per cubic meter as confirmed by SafeBridge Consultants, Incorporated. • Fast “clean up time.” 0.05 ppm average tracer gas levels or less detected during perimeter scan testing (surpasses ASHRAE 110 standards) after 5 minute dilution. • Airborne particulate cleanliness (measured under positive and negative pressures per ISO 14644-1 test method) exceeds ISO Class 5 conditions (equivalent to Class 100) and achieves ISO Class 4 conditions. • Factory leak-tested with a mass spectrometer while pressureized with helium at 1 inch of water gauge. No detectable leaks greater than 1 x 10-6 ml/sec. • Inlet and outlet particulate (HEPA or ULPA) filters to prevent contaminants from entering or leaving the glove box chamber. • Test port for challenging HEPA or ULPA filter integrity. • True Bag-In/Bag-Out Filter Disposal System for safe filter removal and replacement. • LCD display provides real time monitoring of volume dilution rates in cubic feet per minute (CFM), air changes/minute (ACM), and main chamber pressure (inches of water). • Built-in blower with speed control capable of airflow from 15 CFM to 85 CFM. • Large viewing area, 36” w x 27.6” high, provides maximum visibility. Viewing window is 3/8” thick, laminated safety glass. • Space-saving inner and outer transfer chamber doors that pivot upward, are counterbalanced and equipped with quick-latches. • Interior right-hand side wall-mounted pass-through plug for on-site installation of an optional accessory: electrical outlet, RS-232 port, gas/liquid port, or port for oxygen or moisture monitor. • Pair of neoprene gloves, 0.015” thick, 30” long, size 9 ¾. • Switches for light, blower and electrical duplex. • Two 8” ID, epoxy-coated aluminum double-grooved glove ports mounted 17” apart, with neoprene gaskets. • Two 25-watt fluorescent lights that exceed 100 footcandles. • Dry-powder epoxy-coated, 18 and 20 gauge steel exterior panels. |