Skip to main content
Protector Stainless Steel Double Filtered Glove Box
Product model
Catalog # 5065512

Protector Stainless Steel Double Filtered Glove Box

Protector Stainless Steel Double Filtered Glove Box

Inlet and outlet ULPA filters are 99.999% efficient on 0.12 micron particulates and are rated for 70 CFM at <1.00" static pressure.

Features

Features

• Particulate containment <20 nanograms per cubic meter as confirmed by SafeBridge Consultants, Incorporated.
• Fast “clean up time.” 0.05 ppm average tracer gas levels or less detected during perimeter scan testing (surpasses ASHRAE 110 standards) after 5 minute dilution.
• Airborne particulate cleanliness (measured under positive and negative pressures per ISO 14644-1 test method) exceeds ISO Class 5 conditions (equivalent to Class 100) and achieves ISO Class 4 conditions.
• Factory leak-tested with a mass spectrometer while pressureized with helium at 1 inch of water gauge. No detectable leaks greater than 1 x 10-6 ml/sec.
• Inlet and outlet particulate (HEPA or ULPA) filters to prevent contaminants from entering or leaving the glove box chamber.
• Test port for challenging HEPA or ULPA filter integrity.
• True Bag-In/Bag-Out Filter Disposal System for safe filter removal and replacement.
• LCD display provides real time monitoring of volume dilution rates in cubic feet per minute (CFM), air changes/minute (ACM), and main chamber pressure (inches of water).
• Built-in blower with speed control capable of airflow from 15 CFM to 85 CFM.
• Large viewing area, 36” w x 27.6” high, provides maximum visibility. Viewing window is 3/8” thick, laminated safety glass.
• Space-saving inner and outer transfer chamber doors that pivot upward, are counterbalanced and equipped with quick-latches.
• Interior right-hand side wall-mounted pass-through plug for on-site installation of an optional accessory: electrical outlet, RS-232 port, gas/liquid port, or port for oxygen or moisture monitor.
• Pair of neoprene gloves, 0.015” thick, 30” long, size 9 ¾.
• Switches for light, blower and electrical duplex.
• Two 8” ID, epoxy-coated aluminum double-grooved glove ports mounted 17” apart, with neoprene gaskets.
• Two 25-watt fluorescent lights that exceed 100 footcandles.
• Dry-powder epoxy-coated, 18 and 20 gauge steel exterior panels.

Options

• Chemical resistant, one-piece molded fiberglass liner or type 304 stainless steel liner
• Clear acrylic inner and outer transfer chamber doors (fiberglass-lined models)
• Type 304 stainless steel inner and outer transfer chamber doors and front panel (stainless steel-lined models)
• Inlet and outlet HEPA (fiberglass-lined models) or ULPA (stainless steel-lined models) filters
• Protector Stainless Steel Double Filtered Glove Boxes have 81.84” of interior working width and four glove ports
• International electrical configuration

Required Accessories

• Adjustable Height Base Stands

Optional Accessories

• Balance Vibration Isolator
• Anti-Static Ionizer Fan
• Gloves and Glove Box Accessories
• HEPA Inlet or Exhaust Filter

Power Cord & Plug
British (UK)
China/Australia
Schuko
None
North America, 100-115 Volts
North America, 208-230 Volts
Filter Type
HEPA
ULPA
None
Primary Application
Hazardous Materials
None
Interior Working Width
35.0
81.8
None
Liner Material
Fiberglass
None
Stainless Steel
Number of Glove Ports
Four
None
Two
Region
International
Not Applicable
U.S. and Canada

Need help with this selection?

Talk to an Expert

Resources

Green Initiatives

5065512 Protector Double Wide SS Filtered Glove Box

View Now

Need help finding specific information?

Contact Us

Protector Filtered Double Glove Box Dimensional Data

View Now

Need help finding specific information?

Contact Us