Skip to main content
Rapid Digestor-4
Product model
Catalog # 2308000

Rapid Digestor-4

Rapid Digestor-4

Available in 4- or 25-place models, Rapid Digestors have an individual ceramic block heater module for each tube for efficient, uniform heat transfer. Unlike aluminum block designs, Labconco's ceramic modules have virtually the same coefficient of heat expansion as the digestion tube for rapid destruction of organic materials and fast digestions. Digestion times range from 25 to 45 minutes depending on the sample type and catalyst. Each ceramic heater is insulated on all four sides as well as the bottom to prevent heat loss and reduce external housing temperature.

The RapidStill II provides the ideal companion for the Rapid Digestors.

Features

Features

  • Ā 
  • Individual ceramic heater modules molded for precise fit and maximum direct heat transfer to digestion tubes
  • RTD platinum sensor encased in ceramic detects internal temperature, signaling the control for uniform temperature control.
  • Monitoring system has red lights that blink when preset temperature is reached. The Rapid Digestor-4 has one light. The Rapid Digestor-25 has 5 lights ā€” one for each bank of five heaters.
  • Energy efficient 1" thick insulation board surrounding each ceramic heater
  • Separate solid-state controller, factory-calibrated with stepless temperature control from ambient to 450Ā° C
  • Triac control to maintain specific temperature to Ā±0.5% over entire operating range even with line-voltage fluctuations of 10% and ambient temperature range of 10Ā° to 40Ā° C
  • Convenient aluminum alloy carrier rack with heat shields to hold glassware in place for easy handling, loading and washing
  • Full one year warranty

Options

  • 4-place and 25-place models

Required Accessories

  • Digestion tubes
  • Fume removal system
  • Fume hood is strongly recommended.

Optional Accessories

  • Laboratory Carts and Benches
Option
Rapid Digestor-4 (2308000)
Rapid Digestor-25 (2301200)

Need help with this selection?

Talk to an Expert āž”