Skip to main content
Safety Interlock Cable
Product model
Catalog # 3349700

Safety Interlock Cable

Safety Interlock Cable

Safety Interlock Cable for use with Logic Vue Large Class II Enclosures. Provides interface between the Logic Vue and automation devices that employ a safety interlock. Opening the sash of the Vue triggers the interlock, immediately signaling a device to pause or stop.

Option
Large Tubing Pass-Through Port, 1-1/4" (3349201)
Safety Interlock Cable (3349700)
Logic Vue Airflow Sensor Kit (3349800)
4' Logic Vue Canopy Connection (3347811)
Logic Vue Connection Kit (3037000)
Large Access Port (VUE-CUSTOM-LG-PORT)
Biosafety Cabinet & Horizontal Clean Bench Service Fixture Kit (3747500)
6' Logic Vue Canopy Connection (3347813)
Large Tubing Pass-Through Port, 3/4" (3349200)

Need help with this selection?

Talk to an Expert