Skip to main content
Round Test Tube/Microcentrifuge Tube Rack
Product model
Catalog # 7379001

Round Test Tube/Microcentrifuge Tube Rack

Round Test Tube/Microcentrifuge Tube Rack

Type 304 stainless steel round tube rack holds up to 104 each 12-13 mm diameter tubes in an upright position. Includes solid steel bottom. Type 304 stainless steel adapter plate may be placed on top of rack to accommodate up to 104 each microcentrifuge tubes. Ideal for use with heated or non-heated round Product Shelves.

Option
Round Test Tube Rack (7379000)
Round Test Tube/Microcentrifuge Tube Rack (7379001)

Need help with this selection?

Talk to an Expert

Related products

Sensors, Probes & Relays for FreeZone Freeze Dryers
Sensors, Probes & Relays for FreeZone Freeze Dryers
Various probes, sensors and relays for use with FreeZone Freeze Dryers. Contact Labconco Product Service if you are unsure which parts are correct for your FreeZone Freeze Dryer.