Skip to main content
Variable Height Mobile Bench
Product model
Catalog # 8075000

Variable Height Mobile Bench

Variable Height Mobile Bench

Variable Height Bench, with four adjustable heights, provides auxiliary bench space and trasports equipment from lab to lab. Heights range from 29.63" to 37.38" using steel pins with nuts inserted in vertical frame members. Supports loads up to 540 pounds. Additional features: 5" diameter, non-marking polyurethane casters with toe locks; ready-to-roll, full factory assembly; durable glacier white, epoxy-coated 18 gauge welded tubular steel frame; lifetime guarantee.

Related products

Cart for the Cure
Cart for the Cure
Cart for the Cure™ is a limited edition model of our most popular laboratory cart. For each cart sold, Labconco donates $100 to the KU Women's Cancer Center to provide free mammograms to women in...

Resources

Labconco Carts and Benches Brochure

View Now

Need help finding specific information?

Contact Us