Skip to main content
16' Protector XL Benchtop Laboratory Hood with 2 service fixtures and 2 electrical duplexes, 36" interior depth
Product model
Catalog # 111228002

16' Protector XL Benchtop Laboratory Hood with 2 service fixtures and 2 electrical duplexes, 36" interior depth

16' Protector XL Benchtop Laboratory Hood with 2 service fixtures and 2 electrical duplexes, 36" interior depth

The Protector XL Benchtop Laboratory Hoods are general chemistry hoods that offer superior design flexibility. They are available in widths from 3 to 16 feet and three depths to meet a variety of installation and application requirements. These hoods incorporate containment-enhancing features allowing them to operate at face velocities as low as 60 fpm and meet the SEFA-1 standard of a low velocity high performance hood.

SEE OUR SUSTAINABILITY INITIATIVES

Features

Features

  • By-pass airflow design
  • Eco-Foil Air Foil with aerodynamic Clean-Sweep™ airflow openings
  • Cord-Keeper™ Slots on left and right side of air foil
  • Glacier white powder-coated steel exterior
  • Chemical-resistant, fiberglass-reinforced composite panel liner and Opti-Zone(TM) baffle with flame spread index less than 25 per ASTM E84. Baffle is removable for cleaning
  • Tempered safety glass vertical-rising sash(es) with cable and pulley(s) and powder-coated aluminum sash handle(s). 8' models have optional split dual sashes. 10', 12' and 16' models have split dual sashes (four on 16' models)
  • 37.5" (95.3 cm) high sightline from the work surface and header panel
  • Removable front and side panels, and front and interior service access panels for access to plumbing and electrical wiring
  • Pre-wired LED lighting with vapor-proof design and ADA-compliant light and blower switches. Lighting rated to 50,000 hours
  • Powder-coated stainless steel, 12.8" (32.5 cm) ID exhaust connection(s)
  • 10', 12' and 16' models also feature a by-pass block


Required Accessories (not included)

  • Remote blower
  • Ductwork
  • Work Surface
  • Base cabinet or stand


Optional Accessories (not included)

  • Service Fixture Kits (some models include service fixtures)
  • Electrical Duplex Kits (some models include electrical duplex)
  • Guardian Airflow Monitor Kits
  • Distillation Grid Kits
  • Snuffer™ Fire Extinguisher
  • Ceiling Enclosure Kits
  • Rear Finish Panel Kits
Nominal Width
3' (91.44 cm)
4' (121.92 cm)
5' (152.4 cm)
6' (182.88 cm)
7' (213.36 cm)
8' (243.84 cm)
10' (304.8 cm)
12' (365.76 cm)
16' (487.68 cm)
Air Foil Type
Eco-foil
Exterior Depth
31.7" (80.5 cm)
37.7" (95.8 cm)
43.7" (111.0 cm)
Sash Type
Cable and Pulley
Service Fixtures
2
None
Electrical Duplexes
1
2
None

Selected Product

16' Protector XL Benchtop Laboratory Hood with 2 service fixtures and 2 electrical duplexes, 36" interior depth
Catalog # 111228002

Need help with this selection?

Talk to an Expert ➔

Resources

16' XL Benchtop Laboratory Hood (All 3 Depths) Revit Model

View Now

Need help finding specific information?

Contact Us ➔