Skip to main content
2' XPert TXE Equipment Enclosure with Guardian 1000 Airflow Monitor
Product model
Catalog # 3892022

2' XPert TXE Equipment Enclosure with Guardian 1000 Airflow Monitor

2' XPert TXE Equipment Enclosure with Guardian 1000 Airflow Monitor
2' XPert TXE Equipment Enclosure with Guardian 1000 Airflow Monitor

XPert TXE Equipment Enclosures are designed to address the needs of pharmaceutical research and quality control laboratories. They provide a safe, ventilated space for keeping powder-generating apparatus contained. The 42" interior height accommodates tall equipment such as pill presses, grinders, crushers and sieves, and the built-in blower returns HEPA-filtered air to the laboratory.

These vented equipment enclosures may alternatively be ducted to the outside comply with USP standards for your application or connected to the FilterMate Portable Exhauster for HEPA and/or carbon filtered exhaust back into the laboratory.

Features

Features

  • Patented rear baffle with zones of perforations promotes horizontal laminar airflow. The baffle sections pivot down or may be removed for cleaning.
  • True bag-in/bag-out filter disposal system.
  • Two adjustable height doors of 1/4" (0.6 cm) thick tempered safety glass. Door hinges are reversible to accommodate right or left side placement. Magnets keep doors securely closed.
  • Interior height of 42" (107 cm) accommodates tall equipment such as pill presses, grinders, crushers and sieves.
  • Built-in impeller with speed control and vibration-isolation supports. Blower has 40% reserve capacity to overcome filter loading.
  • HEPA exhaust filter, 99.99% efficient, traps particles 0.3 micron in size so that clean air returns to the laboratory.
  • Static-dissipative and durable epoxy-coated metal exterior, stainless steel interior sides and integral work surface, and safety glass doors.
  • Pre-wired fluorescent lamp and separate switches for blower and light.

Options

  • Built in Guardian Airflow Monitor or Guardian 1000 Digital Airflow Monitor
  • International electrical configuration

Required Accessories

  • Telescoping Base Stand

Optional Accessories

  • Canopy Connection (requires remote blower and ductwork)
  • Remote Blowers
  • Ductwork
  • Utility Shelf Kit
  • Replacement HEPA Filter
  • Replacement Bag for HEPA Filter Bag-In/Bag-Out
Airflow Monitor
Guardian
Guardian 1000 Digital
None
Region
International
U.S. and Canada

Need help with this selection?

Talk to an Expert

Related products

Balance Vibration Isolator
Balance Vibration Isolator
Isolator minimizes vibration to sensitive balances. Includes a 13.4" w x 20.4" d x 2.7" thick marble slab, four isolator pads, and a type 304 stainless steel protective top cover. Included with XPert...
Canopy Connections for Purifier Class I and HEPA Filtered Enclosures and XPert Balance Systems
Canopy Connections for Purifier Class I and HEPA Filtered Enclosures and XPert Balance Systems
Allow the enclosure to be thimble-ducted to the outside for additional protection. The canopy's air gap provides a means of balancing air by allowing room air to enter the ductwork and mix with the...
2' Telescoping Base Stand with Casters
2' Telescoping Base Stand with Casters
2' Telescoping Base Stand with Fixed Feet
2' Telescoping Base Stand with Fixed Feet