Search

600, 900, 750, 1200 and 2000 ml Fast-Freeze Flask Top

600, 900, 750, 1200 and 2000 ml Fast-Freeze Flask Top
  • 600, 900, 750, 1200 and 2000 ml Fast-Freeze Flask Top
  • Fast-Freeze Flask Lid
Catalog #: 7544400
Qty:
Price: $145.00

Attributes

  • Applicable Products: 1200 ml Fast-Freeze Flask Bottom, 2000 ml Fast-Freeze Flask Bottom, 600 ml Fast-Freeze Flask Bottom, 750 ml Fast-Freeze Flask Bottom, 900 ml Fast-Freeze Flask Bottom
  • Flask Top Adapter Diameter: 3/4"

Specifications

  • Estimated Shipping Weight: 1.0 lbs
  • Estimated Shipping Weight metric: 0.5 kg

Flexible, non-contaminating silicone rubber top fits on Fast-Freeze 600, 750, 900, 1200 and 2000 ml bottoms.

Fast-Freeze Flasks attach with adapters to valve ports on Labconco Drying Chambers and Manifolds. A complete Fast-Freeze Flask consists a rubber top, glass bottom and a supply of filter paper. Tops, bottoms and filter paper are available separately as replacement components. Adapters are available in borosilicate glass or stainless steel. Fast-Freeze Flasks and Adapters are compatible with any brand freeze dryer that has 1/2" or 3/4" diameter valve ports.

Glass flasks withstand max temperature of 490º C. Flask toppers withstand a max temperature of 450º C.

Our Product Representatives Are Here To Help

Gail's Story Changed the Way We Think About Lab Freeze Drying

When she visited Kelly at Labconco, Gail's struggle led to an epiphany that would change how laboratory freeze drying is done. With the creation of Lyo-Works OS, samples can now be monitored from anywhere. And with End-Zone™ End Point Detection, now FreeZone Freeze Dryers can even send you an alert when your samples are completely lyophilized.

Literature & Resources

  • User's Manuals

    • Filter Paper Installation Guide

      Step-by-step instructions on how to install filter paper into Fast-Freeze flasks.

      View Files

Related Products

FreeZone freeze dry group, laboratory freeze dryers, lyophilizers

Freeze Dryers

Benchtop freeze dryers and mobile consoles. Models available that reach as low as -105°C. Lyophilization, evaporation or concentration, which is best for your samples?

VIEW SAMPLE PREP EBOOK

freeze drying equipment

FreeZone Freeze Dryers

FreeZone Freeze Dryers include a large touchscreen display. Lyo-Works™ OS provides a real time display of collector temperature, vacuum level and optional End-Zone™ end point detection system. 

FreeZone Triad Benchtop Freeze Dryer on FreeZone Cart with Scroll Pump with Model

FreeZone Triad Freeze Dryers

These freeze dryers are an all-in-one benchtop lyophilizer and stoppering tray dryer that cools to -85°C to freeze dry low eutectic point samples. 

 

START SELECTING