Search

Scroll Vacuum Pump 115V, 230V

Scroll Vacuum Pump 115V, 230V
  • Scroll Vacuum Pump 115V, 230V
Catalog #: 7587100
Qty:

Attributes

  • Sample Contents: Acids & Solvents
  • Pump Type: Scroll Vacuum Pump
  • Region: U.S. and Canada, International
  • Works With These Products: FreeZone 2.5 Liter Freeze Dryers, FreeZone 4.5 Liter Freeze Dryers, FreeZone 8 Liter Freeze Dryers
  • Displacement Capacity at 60 Hz (50 Hz): 103 (103) Liters/min
  • Ultimate Vacuum: 2 x 10-2 mBar

Specifications

  • Estimated Shipping Weight: 59.0 lbs
  • Estimated Shipping Weight metric: 26.8 kg
  • Dimensions: 12"x20"x15"
  • Electrical: 115V, 230V, 50/60 Hz, 10A

Scroll Pump 103 LPM 115, 230V 50/60 Hz 2 x 10 -2 mbar for Freeze-Drying (Lyophilization)

Scroll Vacuum Pumps are low maintenance, corrosion resistant pumps that require no oil. While they can have higher up-front costs, the lifetime operation costs are much lower. It is recommended that the scrolls be changed every 40,000 hours of use. Eliminating the oil eliminates hydrocarbon contamination. Scroll pumps handle water vapor better than most types of pumps and make significantly less noise during operation.

How to Install and Operate a Labconco Scroll Vacuum Pump

This video explains the unpacking, installation and operation of the Labconco Scroll Vacuum Pump.

Literature & Resources

Related Products

FreeZone freeze dry group, laboratory freeze dryers, lyophilizers

Freeze Dryers

Benchtop freeze dryers and mobile consoles. Models available that reach as low as -105°C. Lyophilization, evaporation or concentration, which is best for your samples?

VIEW SAMPLE PREP EBOOK

Nitrogen Blow Down Dry Evaporators

These multi-sample evaporators use a combination of gentle forces - vortex motion, dry heat and nitrogen blow down - to quickly reduce samples for high throughput.

CentriVap Complete Concentrator with Model

Centrifugal Vacuum Concentrators

CentriVap Centrifugal Vacuum Concentrators use a combination of centrifugal force, vacuum and heat to speed laboratory evaporation of multiple small samples. CentriVap Cold Traps protect your vacuum pump from corrosive chemicals. 

Glove Boxes and Gas Purifiers

Labconco offers Filtered, Controlled Atmosphere and Combination Glove Boxes that provide a physical barrier between the user and materials inside.

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.

Traps and Other Vacuum Pump Accessories

PrimeMate Oil Change Systems, Chemical Traps, Dry Ice Traps, Liquid Nitrogen Traps and Liquid Traps are available, as well as the necessary tubing and tubing accessories.