Search

Tube Holder (30 each 2.0 mL microcentrifuge tubes)

Tube Holder
  • Tube Holder
  • Tube Holder in Flask
Catalog #: 7442700
Qty:
Price: $370.00

Attributes

  • Applicable Products: 750 and 1000 mL Lyph-Lock Flasks, 900, 1200 and 2000 mL Fast-Freeze Flasks

Specifications

  • Estimated Shipping Weight: 0.5 lbs
  • Estimated Shipping Weight metric: 0.2 kg
  • Dimensions metric: 139 mm h x 83.3 mm diameter

Accommodates up to 30 each 2.0 mL microcentrifuge tubes in an upright position inside a 750 mL or larger Fast-Freeze Flask or Lyph-Lock Flask (tubes and glassware not included). Stainless steel.

Tube Holders are accessories for freeze dryers.

Our Product Representatives Are Here To Help

Gail's Story Changed the Way We Think About Lab Freeze Drying

When she visited Kelly at Labconco, Gail's struggle led to an epiphany that would change how laboratory freeze drying is done. With the creation of Lyo-Works OS, samples can now be monitored from anywhere. And with End-Zone™ End Point Detection, now FreeZone Freeze Dryers can even send you an alert when your samples are completely lyophilized.