Life is so much easier if you never waste time hiking across the lab for pure water. Get pure and ultrapure water from one unit, almost anywhere that a tap water source is available.
Purchase a WaterPro BT Purification System in 2024 and receive a free Filter Pack worth over $900.
WaterPro BT Systems produce both RO-purified water and Type I water, packaged in a compact all-in-one benchtop design. Use this redemption form to claim your free filter pack:
WaterPro BT Free Filter Pack Claim Form
Features:
Ideal for laboratories needing 1-10 liters per day.
Delivers ultrapure Type 1 water of up to 18.2 megohm-cm at a typical rate of >0.5 liter per minute.
Small footprint design for benchtop or optional wall mounting.
Optional UV lamp further reduces bacteria and TOC levels necessary for life science applications.
Lightweight and is easily installed or moved to share between labs.
Terms and Conditions:
Valid in US & Canada and select International Markets.
One (1) redemption form must be completed for each WaterPro BT purchased. No limit of number of products purchased.
Offer is valid on purchases made from January 1, 2024 through December 31, 2024. Redemption forms must be received by January 31, 2025.
This offer is void where restricted or prohibited by law or company policy. May not be valid in combination with other Labconco offers unless stated in writing by a Labconco representative.
Regular shipping charges are included.
Product appearance and specifications are subject to change without notice. Allow 4 to 8 weeks after receipt of completed redemption form for delivery of free Filter Pack.