Skip to main content
1/2" to 3/4" Glass 45 Degree Adapter
Product model
Catalog # 7546000

1/2" to 3/4" Glass 45 Degree Adapter

1/2" to 3/4" Glass 45 Degree Adapter

Fast-Freeze Flasks attach with adapters to valve ports on Labconco Drying Chambers and Manifolds. Choose borosilicate glass or stainless steel adapters in 1/2" and 3/4" diameters.

Option
1/2" Glass Straight Adapter (7545000)
3/4" Glass Straight Adapter (7545200)
1/2" to 3/4" Glass Straight Adapter (7545400)
1/2" Stainless Steel Straight Adapter (7547000)
3/4" Stainless Steel Straight Adapter (7547200)
1/2" Glass 45 Degree Adapter (7545600)
3/4" Glass 45° Adapter (7545800)
1/2" to 3/4" Glass 45 Degree Adapter (7546000)
1/2" Stainless Steel 45 Degree Adapter (7547400)
3/4" Stainless Steel 45° Adapter (7547600)

Need help with this selection?

Talk to an Expert