Skip to main content
3' XPert Balance Enclosure with Guardian Jr. Airflow Monitor
Product model
Catalog # 3930301

3' XPert Balance Enclosure with Guardian Jr. Airflow Monitor

3' XPert Balance Enclosure with Guardian Jr. Airflow Monitor

XPert Balance Enclosures provide user protection by keeping powders, particulates and fume contained during weighing procedures. They are well suited for pharmaceutical research and other laboratory applications involving weighing of toxic substances. These vented balance safety enclosures may be ducted to the outside or connected to the FilterMate Portable Exhauster to be exhausted back into the laboratory through HEPA filters, carbon filters, or a combination of both HEPA and carbon filters.

Their ample, 23" interior depth (30" depth for "Deep" models) easily accommodates large micro and analytical balances, and a true bag-in/bag-out filter disposal system allows safe filter replacement.

Features

Features

  • Low profile fits in tight spaces
  • Deep 23" or 30" interior easily accommodates large micro and analytical balances
  • Patented Clean-Sweepâ„¢ air foil allows air to sweep the work surface for maximum containment
  • Upper containment sash foil bleeds air into the enclosure to direct concentrations of contaminants away from the operator's breathing zone
  • Upper dilution air supply introduces room air at the top of the sash to dilute concentrations in the upper chamber and bathes the back of the sash with clean air
  • Patented* rear baffle with zones of perforations promotes horizontal laminar airflow to maximize containment. Airflow openings pull inflow air from under the air foil so that clean air continually flows over the air foil creating a constant barrier of protection from contaminants
  • Side-entry air foils allow air to sweep across the interior glass surfaces to enhance containment
  • Sturdy glacier white and gray, dry powder epoxy-coated aluminum frame and steel rear plenum and baffle dissipate static charge and provide durability and better corrosion resistance compared to acrylic models. No unreliable plastic-to-plastic bonding is used
  • Tempered safety glass front sash, sides and top offer excellent visibility, ambient light and protection. Glass provides improved fire, scratch and corrosion resistance than acrylic and dissipates static charge.
  • 8", 10" or 12" high sash opening limits exhaust demand, conserves costly tempered room air and requires a smaller remote blower than most fume hoods
  • Ergonomic 20° angled sash allows a closer view, reduces glare and provides a more comfortable operating position than vertical sashes. The hinged sash pivots upward and locks to a loading height of 20"
  • Two utility ports with iris openings allow passage of tubing, electrical cords and interface cables from inside to back exterior for connection to services
  • Flexible exhaust options. 2" x 10" rectangular exhaust collars on the top and bottom allow the XPert Balance Enclosure to be connectedconnected to ductwork for exhausting to the outside or to a FilterMateâ„¢ Portable Exhauster for filtered removal of powders, particulates or fumes. Using the bottom exhaust collar keeps ductwork hidden, maximizing room visibility.
  • Particulate containment independently verified by SafeBridge Consultants, Inc
  • ASHRAE 110-1995 conformity as independently verified by ECT, Inc
  • Free validation package available. Contains SafeBridge Consultants, Inc. and ECT, Inc. Test Reports; Installation Qualification/ Operation Qualification (IQ/OQ) Protocol; and Maintenance Log.

Options

  • 2', 3', 4', 5', 6' and 8' widths
  • Built-in Guardianâ„¢ 1000 Digital or Guardianâ„¢ Jr. Airflow Monitor with low voltage electrical cord, power pack and plug
  • International electrical configuration
  • XPert Balance Enclosure Systems. One catalog number includes the XPert Balance Enclosure with Guardian Jr. Airflow Monitor, FilterMate Portable Exhauster and Black Solid Epoxy Dished Work Surface

Required Accessories

  • Connection to a remote blower or FilterMate Portable Exhauster.
  • Work surface.
  • Supporting base.
  • Carbon Filters for Some Models (see brochure).

Optional Accessories

  • Fluorescent Light Kits for installation atop the Enclosure for enhanced illumination of the interior. Include auxiliary electrical receptacle with switch.
  • Transition Adapters for connecting ductwork routed either up or down
  • Exhaust Dampers to allow adjustment to the airflow
  • Utility Shelf Kit for attaching to the rear baffle perforations to hold a printer, utensils and other miscellaneous weighing supplies
  • Replacement HEPA Filter
  • Replacement Bag for HEPA Filter Bag-In/Bag-Out to ensure contamination of particulate matter during filter changing.
Airflow Monitor
Guardian 1000 Digital
Guardian Jr.
None
Sash Opening Height
10.0" (24.4 cm)
12.0" (30.5 cm)
8.0" (20.3 cm)
Shipping Width
2'
3'
4'
5'
6'
8'
Region
International
Not Applicable
U.S. and Canada
Air Usage/Static Pressure with Sash at Working Height
At 60 FPM, Exhausts 110 CFM at .04" H2o Static Pressure. at 80 FPM, Exhausts 145 CFM at .06" H2o Static Pressure
At 60 FPM, Exhausts 140 CFM at .06" H2o Static Pressure. at 80 FPM, Exhausts 185 CFM at .10" H2o Static Pressure
At 60 FPM, Exhausts 150 CFM at .06" H2o Static Pressure. at 80 Fpm, Exhausts 200 CFM at .10" H2o Static Pressure
At 60 FPM, Exhausts 185 CFM at .09" H2o Static Pressure. At 80 Fpm, Exhausts 250 CFM at .16" H2o Static Pressure
At 60 FPM, Exhausts 190 CFM at .08" H2o Static Pressure. At 80 FPM, Exhausts 250 CFM at .15" H2o Static Pressure
At 60 FPM, Exhausts 230 CFM at .12" H2o Static Pressure. At 80 FPM, Exhausts 305 CFM at .21" H2o Static Pressure
At 60 FPM, Exhausts 290 CFM at .20" H2o Static Pressure. At 80 FPM, Exhausts 385 CFM at .35" H2o Static Pressure*
At 60 FPM, Exhausts 310 CFM at .07" H2o Static Pressure. At 80 FPM, Exhausts 410 CFM at .12" H2o Static Pressure
At 60 FPM, Exhausts 350 CFM at .27" H2o Static Pressure. At 80 FPM, Exhausts 465 CFM at .48" H2o Static Pressure
At 60 FPM, Exhausts 465 CFM at .15" H2o Static Pressure. At 80 FPM, Exhausts 620 CFM at .27" H2o Static Pressure
At 60 FPM, Exhausts 70 CFM at .02" H2o Static Pressure. At 80 FPM, Exhausts 95 CFM at .03" H2o Static Pressure
At 60 FPM, Exhausts 90 CFM at .03" H2o Static Pressure. At 80 FPM, Exhausts 120 CFM at .05" H2o Static Pressure

Need help with this selection?

Talk to an Expert âž”

Related products

FilterMate Portable Exhausters
FilterMate Portable Exhausters
An accessory for the Demonstration Hood, XPert Balance Enclosure, Protector XVS Ventilation Station or Protector Work Station, the FilterMate uses a HEPA filter, carbon-based filter or a combination...
Telescoping Base Stands with Casters
Telescoping Base Stands with Casters
Telescoping Base Stands with Casters may be adjusted to eight height positions prior to installation. Telescoping legs are adjustable in 1" increments from 27.5" to 34.5". Casters provide mobility...
Telescoping Base Stands with Fixed Feet
Telescoping Base Stands with Fixed Feet
Telescoping Base Stands with Fixed Feet may be adjusted to eight height positions prior to installation. Telescoping legs are adjustable in 1" increments from 27.5" to 34.5". Durable 1.75" tubular,...
Dished Solid Epoxy Work Surfaces
Dished Solid Epoxy Work Surfaces
Stainless Steel Work Surfaces
Stainless Steel Work Surfaces
Fluorescent Lights for XPert Enclosures
Fluorescent Lights for XPert Enclosures
Rest atop XPert Enclosures for enhanced illumination of the interior. Include auxilary electrical receptable with switch for connection of accessories such as a printer or airflow monitor. More than...
Utility Shelves and Holders
Utility Shelves and Holders
Utility Shelves and Holders maximize the usable work surface within XPert Enclosures, Stations and Systems to make the workspace more efficient. Locate bottles, tissues and other items where they are...
Balance Vibration Isolator
Balance Vibration Isolator
Isolator minimizes vibration to sensitive balances. Includes a 13.4" w x 20.4" d x 2.7" thick marble slab, four isolator pads, and a type 304 stainless steel protective top cover. Included with XPert...
Remote Blower for XPert Balance Enclosure, Protector XVS Ventilation Station or Purifier HEPA Filtered Enclosure
Remote Blower for XPert Balance Enclosure, Protector XVS Ventilation Station or Purifier HEPA Filtered Enclosure
This Remote Blower is for connection to XPert Balance Enclosure, Protector XVS Ventilation Station, Purifier HEPA Filtered Enclosure, Protector Work Station or Protector Demonstration Hood. The...