Skip to main content
4' Protector Evidence Drying Cabinet with UV Light
Product model
Catalog # 3404001

4' Protector Evidence Drying Cabinet with UV Light

4' Protector Evidence Drying Cabinet with UV Light
4' Protector Evidence Drying Cabinet with UV Light

Protector Benchtop Evidence Drying Cabinets provide a compact, space-saving method of securely drying evidence. The cabinet's HEPA and carbon filtered exhaust protects personnel from exposure to biohazards while eliminating nuisance odors. The key-activated ultraviolet light provides secondary disinfection of the interior between cases to prevent cross contamination, ensuring integrity of samples for DNA testing. The lockable cabinet maintains the chain of custody.

The durable, stainless steel-lined Protector Evidence Drying Cabinet provides a secure ventilated area to dry evidence such as clothing and bedding. The cabinet's HEPA and carbon filtered exhaust protects personnel from exposure to biohazards while eliminating nuisance odors. The key-activated ultraviolet light provides secondary disinfection of the Evidence Drying Cabinet's interior between cases to prevent cross contamination, ensuring integrity of samples for DNA testing. The lockable cabinet maintains the chain of custody.

 

Features

Features

  • 54 nm UV lamp with key-activated switch
  • Type 304 brushed stainless steel interior
  • Stainless steel hanging rod
  • Three stainless steel collapsible/removable wire mesh shelves, 8" w x 19" d
  • Epoxy-coated steel exterior
  • Storage area, 36" w x 26.5" d x 12" h with door and 14-quart plastic bucket (floor-mounted models only)
  • Safety glass door with magnetic seal that accommodates a user-supplied padlock or optional tamper-evident tag
  • 2" diameter locking casters (on 3' floor-mounted models only)
  • Inlet and exhaust roughing prefilters with MERV 11 rating
  • Exhaust HEPA filter, 99.99% efficient on particles 0.3 micron
  • Activated organic vapor carbon filter, 7.5 lbs. (3.4 kg) porous coconut shell media
  • Built-in 75 watt blower with solid state control rated for 5 amps
  • Red filter system alarm light to alert operator to low airflow conditions
  • Three-position switch: fan ON, OFF, ultraviolet light ON
  • 96" three-wired cord and plug

Options

International electrical configurations

Nominal Width
3' (91.44 cm)
4' (121.92 cm)
5' (152.4 cm)
Power Cord & Plug
British (UK)
China/Australia
Schuko
North America, 115 Volts
North America, 230 Volts
Region
International
U.S. and Canada

Need help with this selection?

Talk to an Expert

Related products

Protector Evidence Drying Cabinets with Washdown
Protector Evidence Drying Cabinets with Washdown
Protector Benchtop Evidence Drying Cabinets provide a compact, space-saving method of securely drying evidence. The durable, stainless steel-lined cabinets provide a secure, ventilated area to dry...