Skip to main content
4' RXPert Double Filtered System with Stainless Steel Work Surface
Product model
Catalog # 3971481

4' RXPert Double Filtered System with Stainless Steel Work Surface

RXPert Double Filtered Balance Systems
RXPert Double Filtered Balance Systems
RXPert Double Filtered Balance Systems
RXPert Double Filtered Balance Systems
RXPert Double Filtered Balance Systems

Includes analog airflow monitor & stainless steel work surface.

Features

All Models Feature

  • USP <800> compliance
  • Patented design
  • Deep interior of 23.4" (59.4 cm) or 30.0" (76.2 cm) depending on model
  • Ergonomic air foil with aerodynamic Clean-Sweep  airflow openings
  • Upper dilution air supply
  • Upper containment sash foil
  • Zone-perforated, pivoting rear baffle
  • Side-entry air foils
  • Exhaust HEPA filter, 99.99% efficient on particles 0.3 micron in size
  • True bag-in/bag-out filter disposal system

Exclusive Features of RXPert Double Filtered Balance Systems

  • True bag-in/bag-out HEPA filter disposal system allows for safe filter replacement.
  • Optimal HEPA filter location permits leak-detection scan of entire surface.
  • Upper dilution air supply sweeps clean air to the back of sash to keep contaminants away from the operator.
  • Upper containment sash foil directs contaminants away from the user’s breathing zone.
  • Patented Clean-Sweep™ air foil allows air to sweep the work surface to maximize containment.
  • Patented rear baffle with zones of perforations promotes horizontal laminar airflow. The baffle pivots down for cleaning.
  • Deep 23.4" or 30.0" (depending on model) interior easily accommodates large analytical balances.
Work Surface Included
Epoxy Resin Work Surface
Stainless Steel Work Surface
None
Airflow Monitor
Guardian
Sash Opening Height
12.0" (30.5 cm)
9.4" (23.9 cm)
Shipping Width
2'
3'
4'
5'
6'
Region
International
U.S. and Canada

Need help with this selection?

Talk to an Expert

Related products

Telescoping Base Stands with Fixed Feet
Telescoping Base Stands with Fixed Feet
Telescoping Base Stands with Fixed Feet may be adjusted to eight height positions prior to installation. Telescoping legs are adjustable in 1" increments from 27.5" to 34.5". Durable 1.75" tubular,...
Telescoping Base Stands with Casters
Telescoping Base Stands with Casters
Telescoping Base Stands with Casters may be adjusted to eight height positions prior to installation. Telescoping legs are adjustable in 1" increments from 27.5" to 34.5". Casters provide mobility...
Replacement Filters and Prefilters
Replacement Filters and Prefilters
Used with carbon-based and HEPA filters in a variety of Labconco enclosures which require periodic replacement. Select the right filters to fit your Labconco product.
Waste Chute Stopper
Waste Chute Stopper
Waste Chute Stopper is used to seal the waste chute on XPert Balance Enclosures, XPert Bulk Powder Enclosures, XPert Bulk Powder Filtered Systems, Xpert Bulk Powder Filtered Stations and Protector...
Balance Vibration Isolator
Balance Vibration Isolator
Isolator minimizes vibration to sensitive balances. Includes a 13.4" w x 20.4" d x 2.7" thick marble slab, four isolator pads, and a type 304 stainless steel protective top cover. Included with XPert...

Resources

Green Initiatives

4' RXPert Double Filtered System

View Now

Need help finding specific information?

Contact Us