Skip to main content
4' XPert Filtered Balance Station, Tall
Product model
Catalog # 3940460

4' XPert Filtered Balance Station, Tall

4' XPert Filtered Balance Station, Tall

XPert Filtered Balance Stations are vented balance enclosures designed to protect the user during powder weighing operations. The built-in HEPA filter removes particulates so that clean air is exhausted to the outside atmosphere. As its name implies, the XPert Filtered Balance Station is "stationary" because ducting to an exhaust system with a remote blower is required  (ductwork and blower sold separately).

These stations are often ideal for powder weighing applications found in pharmaceutical research and other industries. Interior dimensions accommodate large micro and analytical balances and containment-enhancing features ensure personnel safety.

 

Features

Features

  • Deep 23" or 30" interior to accommodate large micro and analytical balances
  • Ergonomic air foil with aerodynamic Clean-Sweep airflow openings
  • Upper dilution air supply
  • Upper containment sash foil
  • Zone-perforated rear baffle
  • Side-entry air foils
  • Exhaust HEPA filter, 99.99% efficient on particles 0.3 micron in size
  • True bag-in/bag-out filter disposal system
  • Minihelic pressure gauge
  • Glacier white and gray, dry powder epoxy-coated aluminum frame and steel rear plenum and baffle. No unreliable plastic-to-plastic bonding is used.
  • Pre-wired fluorescent lamp and switches for blower and light. Blower switch is connected to an electrical replay and junction box behind the front panel.
  • 1/4" thick tempered safety glass front sash and sides
  • 9.4" or 12.0" high sash opening
  • Ergonomic 10 degree angled and hinged sash that pivots upward, locks for loading and has a wiping seal to contain contaminants
  • Two utility ports
  • Particulate containment independently verified by SafeBridge Consultants, Inc.
  • Validation package

Options

  • 2', 3', 4', 5' and 6' widths
  • International electrical configuration
  • Built-in Guardian 1000 Digital Airflow Monitor or Guardian Airflow Monitor

Required Accessories

  • Work surface
  • Supporting base
  • Remote blower
  • Ductwork
  • Carbon Filters for Some Models (see brochure)

Optional Accessories

  • Utility Shelves
  • Exhaust Dampers
Airflow Monitor
Guardian
Guardian 1000 Digital
None
Not Included
Sash Opening Height
12.0" (30.5 cm)
9.4" (23.9 cm)
Shipping Width
2'
3'
4'
5'
6'
Region
International
U.S. and Canada
Air Usage/Static Pressure with Sash at Working Height
At 60 FPM, Exhausts 130 CFM at .37 - .43" H2o Static Pressure. at 80 FPM, Exhausts 175 CFM at .53 - .62" H2o Static Pressure
At 60 FPM, Exhausts 175 CFM at .40 - .46" H2o Static Pressure. at 80 FPM, Exhausts 235 CFM at .57 - .66" H2o Static Pressure
At 60 FPM, Exhausts 230 CFM at .56 - .65" H2o Static Pressure. At 80 FPM, Exhausts 305 CFM at .77 - .87" H2o Static Pressure*
At 60 FPM, Exhausts 290 CFM at .38 - .46" H2o Static Pressure. At 80 FPM, Exhausts 385 CFM at .55 - .67" H2o Static Pressure
At 60 FPM, Exhausts 350 CFM at .46 - .56" H2o Static Pressure. At 80 FPM, Exhausts 465 CFM at .67 - .81" H2o Static Pressure
At 60 FPM, Exhausts 85 CFM at .35 - .41" H2o Static Pressure. At 80 FPM, Exhausts 115 CFM at .48 - .57" H2o Static Pressure

Need help with this selection?

Talk to an Expert âž”

Related products

Telescoping Base Stands with Casters
Telescoping Base Stands with Casters
Telescoping Base Stands with Casters may be adjusted to eight height positions prior to installation. Telescoping legs are adjustable in 1" increments from 27.5" to 34.5". Casters provide mobility...
Telescoping Base Stands with Fixed Feet
Telescoping Base Stands with Fixed Feet
Telescoping Base Stands with Fixed Feet may be adjusted to eight height positions prior to installation. Telescoping legs are adjustable in 1" increments from 27.5" to 34.5". Durable 1.75" tubular,...
Dished Solid Epoxy Work Surfaces
Dished Solid Epoxy Work Surfaces
Stainless Steel Work Surfaces
Stainless Steel Work Surfaces
Remote Blower for XPert Balance Enclosure, Protector XVS Ventilation Station or Purifier HEPA Filtered Enclosure
Remote Blower for XPert Balance Enclosure, Protector XVS Ventilation Station or Purifier HEPA Filtered Enclosure
This Remote Blower is for connection to XPert Balance Enclosure, Protector XVS Ventilation Station, Purifier HEPA Filtered Enclosure, Protector Work Station or Protector Demonstration Hood. The...
Utility Shelves and Holders
Utility Shelves and Holders
Utility Shelves and Holders maximize the usable work surface within XPert Enclosures, Stations and Systems to make the workspace more efficient. Locate bottles, tissues and other items where they are...
Balance Vibration Isolator
Balance Vibration Isolator
Isolator minimizes vibration to sensitive balances. Includes a 13.4" w x 20.4" d x 2.7" thick marble slab, four isolator pads, and a type 304 stainless steel protective top cover. Included with XPert...