Skip to main content
Amber Fast-Freeze Flask Bottoms
Master product

Amber Fast-Freeze Flask Bottoms

Amber Fast-Freeze Flask Bottoms

Fast-Freeze Flasks attach with adapters to valve ports on Labconco Drying Chambers and Manifolds. They are available in clear or amber-colored glass. A complete Fast-Freeze Flask consists of a rubber top, glass bottom and a supply of filter paper.

Tops, bottoms and filter paper are available separately as replacement components. Adapters are available in borosilicate glass or stainless steel. Fast-Freeze Flasks and Adapters are compatible with any brand freeze dryer that has 1/2" or 3/4" diameter valve ports.

Glass flasks withstand max temperature of 490º C. Flask toppers withstand a max temperature of 450º C.

Volume
300 Ml
600 Ml
750 Ml
900 Ml

Need help with this selection?

Talk to an Expert