Skip to main content
Aseptic Adapter, 3/4" dia., for FreeZone Freeze Dryers
Product model
Catalog # 7543900

Aseptic Adapter, 3/4" dia., for FreeZone Freeze Dryers

Aseptic Adapter, 3/4" dia., for FreeZone Freeze Dryers

Valved flask adapter to maintain aseptic conditions when freeze drying.

Used with Labconco Fast-Freeze Flasks 120ml up to 2000ml. This adapter allows the user to fill a flask under sterile conditions prior to lyophilization. After filling the flask, the valve is closed off isolating the contents for transportation to the freeze dryer. Once the flask is attached to the freeze dryer and a vacuum is pulled, the flask may be opened to vacuum by turning the adapter's valve. After freeze drying, the valve may be closed and the flask transported to a biosafety cabinet, where it may be opened. 1 each.