Skip to main content
Basic 70 Laboratory Hood
Product model
Catalog # 2246501

Basic 70 Laboratory Hood

Basic 70 Laboratory Hood

Basic Laboratory Hoods are designed specifically for laboratories, classrooms and light duty applications where safe ventilation is required. Constructed of powder-coated steel, Basic Hoods are economical and have a smaller overall height and depth than traditional hoods so they fit in areas with low ceilings or narrow aisles. Choose from 4 and 6-foot widths.

Both standard and built-in blower models are available.

Features

Features (All Models)

  • By-pass airflow design
  • Durable glacier white powder-coated 16 gauge steel exterior and interior resists chemical exposure
  • Vertical-rising tempered safety glass sash
  • Adjustable two-piece baffle
  • Curved air foil that lifts off for cleaning
  • Removable front panel for access to electrical wiring
  • Right side fixture panel factory-prepared to accept up to three service fixtures, one electrical duplex and one airflow monitor (kits sold separately)
  • Right interior wall factory-prepared for one cupsink and turret (cupsink and turret kit sold separately)
  • Powder-coated steel 10.3” OD exhaust connection
  • ETL listed (115V models)
  • CE conformity (220V models)
     

Vapor-Proof Models Feature

  • Pre-wired 100-watt vapor-proof incandescent light
  • Pre-wired light and blower switches
     

Explosion-Proof Models Feature

  • Explosion-proof incandescent light fixture (requires installation; bulb not included)
  • Furnished without switches and wiring as these must conform to local codes
     

Models with Blower Module Feature

  • Belt-driven blower with adjustable sheave
  • Powder-coated steel base and housing
  • Corrosion-resistant coated steel impeller
     

Options

  • 4' and 6' widths
  • Versatile built-in blower that mounts on top of the hood liner, above the hood or at a remote location
  • Explosion-proof light and blower
  • International electrical configurations
  • Unassembled hoods
     

Required Accessories

  • Remote Blower (except Built-In Blower Models)
  • Ductwork
  • Base cabinet(s) or stand
  • Solid Epoxy Flat Work Surface
     

Optional Accessories

  • Service Fixture Kits
  • Electrical Receptacle Kits
  • Cupsink and Turret Kit
  • Guardian Airflow Monitor Kit
  • Sash Stop Kit
  • Right Side Finish Panel Kit
Nominal Width
4' (121.92 cm)
6' (182.88 cm)
Blower Requirements
Remote Blower Required (Standard)
Integral Blower Included (Request Consultation)
Integral Explosion-proof Blower Included (Request Consultation)
Explosion-proof
Explosion-Proof Model
Standard (Not Explosion-Proof)
Lighting
Explosion-Proof Fixture
LED Fixture
Region
International
U.S. and Canada

Need help with this selection?

Talk to an Expert