Features
- Patent-pending, collapsible design
- Clear, polycarbonate fuming chamber, interior dimensions: 8.0” (20 cm) w x 8.0” (20 cm) d x 16.0” (41 cm) high
- Heater with microprocessor-control in one degree increments between 120° to 350° F (50 to 177° C). Temperature of the heater stabilizes at the set point (15° F) within 3 to 5 minutes
- Two heater receptacles with heater door to accommodate heater pans. Ten aluminum heater pans are included.
- Stainless steel support manifold with three control slide slots and perforations for attaching a shelf and hook
- Stainless steel hook, shelf and perforated tray
- Control panel with LCD for displaying set point or actual heater temperature and “Up,” “Down,” and “Set” buttons for programming set point temperature
- Three-way heater/off/vent switch
- Rear-mounted main power switch/circuit breaker
- Leveling foot with locking pin
- Powder-coated steel housing
- Built-in exhaust blower
- Particulate/activated carbon filter cartridge with MERV 11 rating and capacity for 100 development cycles
- ETL listed (Model 342000)
- 6’ (1.8 meters) power cord with plug
- Actual weight 24 lbs. (10.9 kg)
- Shipping weight 30 lbs. (13.6 kg
Options
International electrical configurations