Skip to main content
Carboy Caddy
Product model
Catalog # 8000300

Carboy Caddy

Carboy Caddy

Carboy Caddy, for safe transport of large carboys or cartons. Helps eliminate heavy lifting and back strain. 20" x 23.63" shelf is made of phenolic board with a melamine high-pressure laminate surface. Handle measures 38.50" high and 19" wide. Additional features: 3" diameter casters provide low profile, elevating shelf only 4.25" above the floor; ready-to-roll, full factory assembly; ergonomic, extruded rubber handle grips; durable glacier white, epoxy-coated 18 gauge welded tubular steel frame; ID tag; supports loads up to 400 lbs.; lifetime guarantee.

Related products

Cart for the Cure
Cart for the Cure
Cart for the Cure™ is a limited edition model of our most popular laboratory cart. For each cart sold, Labconco donates $100 to the KU Women's Cancer Center to provide free mammograms to women in...

Resources

Green Initiatives

Carboy Caddy

View Now

Need help finding specific information?

Contact Us

Labconco Carts and Benches Brochure

View Now

Need help finding specific information?

Contact Us