Skip to main content
Cell Logic Class II, Type A2 Biosafety Cabinets
Master product

Cell Logic Class II, Type A2 Biosafety Cabinets

Cell Logic Class II, Type A2 Biosafety Cabinets

Cell Logic Class II, Type A2 Biosafety Cabinets (BSCs) provide superior personnel, product and environmental protection from hazardous particulates, including agents requiring BSL 1-4 containment. These BSCs are designed to meet the specific needs of cell research. Models feature a modified sash to accommodate a microscope and/or a temperature-controlled work area on the work surface to maintain cell viability.

Designed for versatility, these BSCs exhaust HEPA-filtered air into the laboratory, or into an exhaust system through the optional Ventus II Canopy Connection. When canopy-connected the Logic BSC can be used for applications involving minute quantities of volatile toxic chemicals and trace amounts of radionuclides.

During operation, room air is drawn into the inlet grill of the Logic BSC. The air in the plenum beneath the work surface is a mix of unfiltered room air and the air that has just passed through the work area. This contaminated air is drawn by the ECM blower through the back plenum of the BSC, where approximately 70% is recirculated through the supply HEPA filter and back over the work area, providing an ISO Class 5 work environment. The remaining contaminated air is discharged into the environment after passing through the exhaust high-efficiency HEPA filter.

Mitigating Microbial Risk: Biosafety Cabinet eBook

This ebook will guide you to the answers you need. Start with general guidance, then take a deeper dive into selecting the right biological safety cabinet for your application, laboratory safety tips and other useful subjects.

 

Features

Features (All Models)

  • Long-life DC Electronically Commutated Motor (ECM)
  • Constant Airflow Profile™ (CAP) airflow monitoring system
  • BalanceFlow™ plenum provides energy-efficiency and ultra-quiet operation*
  • Easy clean top cover that promotes even exhaust airflow from the top cover
  • Mag-Zone™ area on interior right side manages storage challenges with Labconco Magnetic Mag-Zone accessories
  • Intrinsically-safe negative pressure design
  • Fully scannable 99.99+% supply and exhaust HEPA filters. 99.999% efficient ULPA filters or H14 HEPA filters also available
  • Logic OS and 5" interior-mounted, line-of-sight touchscreen information center
    • Smart-Start™ System allows user to start up and shut down cabinet functions by raising and lowering the sash
    • Night-Smart™ System for idling the blower when the sash is fully closed
    • Full operational maintenance and certification logs for detailed record keeping
    • Status line for alarm conditions and alerts to warn when filter life diminishes to 20% and 10% before alarming at 0%
    • Interval/elapsed timer for experiment monitoring
    • UV light timer (on models with UV)
    • Password protection for cabinet settings
    • 8 Languages
  • Bright, glare-free LED lighting up to 180 foot-candles (1937 lux). Located outside the contaminated work area
  • Curved, stainless steel inlet grille with waterfall design and Reserve-Air™ Secondary Airflow Slots
  • Air-Wave™ Entry System at access opening to enhance containment
  • Contain-Air™ Negative Pressure Channel at top of sash to enhance containment
  • Two electrical outlets. Flush mounted stainless steel cover with dampened hinges
  • 115V GFCI, double receptacles, maximum amperage draw 5A
  • 230V, single receptacles, maximum amperage draw 3A
  • 10° angled, fully closing sash. 1/4" tempered safety glass with counterbalanced, anti-racking, easy-to-lift mechanism
  • Unitized, pressure tested stainless steel interior. Optic White epoxy-coated steel exterior
  • Removable towel catch located under work surface
  • 8", 10", or 12" (20.3, 25.4, or 30.5 cm) working sash height
  • 22.5" (57 cm) max. sash opening & 27.0" (69 cm) viewing height
  • Removable, seamless type 304 stainless steel, dished work surface with lift out knobs
  • Nominal inflow velocity of 105 fpm (0.53 m/sec)
  • Nominal downflow velocity of 55 fpm (0.28 m/sec). 6' x 12" sash models nominal downflow velocity of 50 fpm (0.25 m/s)
  • Approximately 70% air recirculation
  • Noise level <60 dB (4ft 10" model)
  • 10' (3 m) power cord with plug
  • Six year warranty

Options

  • 3’, 4’, 5’ and 6’ widths
  • International electrical configurations
  • Unassembled, NSF-approved, epoxy-coated steel, non-welded telescoping base stand with leveling feet
  • Accessory Package
    • UV lamp (254 nm)
    • Right-side service fixture with ball-type valve
    • Right and left-side Vacu-Pass™ Cord & Cable Portal
  • Ventus II Canopy Connection
  • Cell Logic Packages
    • Scope-Ready™ Package consisting of 7.0" wide x 10.5" high (18 x 27 cm) sash cutout and Pure-Vu™ Seal with powder-coated steel collar. Stand-Still™ Isolation Platform is required and sold separately.
    • Temp-Zone™ Package consisting of temperature-controlled work area, 10.5" wide x 12.0" deep (27 x 30 cm) located on the left side of the work surface. Water circulator is required (not included). Circulator requirements: minimum flow rate of 0.4-0.5 GPM (1.5-1.9 LPM), typical volume of 6 liters, and temperature of 0-50° C (chiller/heater).

Required Accessories (Not Included)

  • Supporting base if non-welded stand option is not selected

Compliance

  • NSF/ANSI Standard 49 listed
  • NSF/ANSI 49 compliant (Cell Logic models)
  • ISO Class 5 (Grade A) per ISO 14644-1
  • UL Standard 61010-1
  • CAN/CSA 22.2 No. 61010-1
  • CE/UKCA Mark (230V models)
  • ADA-compliant
Nominal Width
3' (91.44 cm)
4' (121.92 cm)
5' (152.4 cm)
6' (182.88 cm)
Base Stand
Included
Required (Not Included)
Power Cord & Plug
North America, 115V, 15A
North America, 230V
Japan, 100V, 15A
British (UK), 230V
China/Australia, 230V
India, 230V
Schuko, 230V
Exhaust Volume
295 CFM (with Optional Canopy)
424 CFM (with Optional Canopy)
525 CFM (with Optional Canopy)
699 CFM (with Optional Canopy)
Unknown
Region
Not Applicable

Need help with this selection?

Talk to an Expert

Resources

Green Initiatives

Logic® & Axiom® Class I & II Biological Safety Cabinets

View Now

Need help finding specific information?

Contact Us

Cell Logic Class II, Type A2 Biological Safety Cabinets Manual

View Now

Need help finding specific information?

Contact Us

Logic Technical Manual and Specifications

View Now

Need help finding specific information?

Contact Us

Installation Qualification/Operation Qualification for Logic Series Logic Biosafety Cabinets

View Now

Need help finding specific information?

Contact Us

4' Logic A2 Biosafety Cabinet with Ventus II Canopy Revit

View Now

6’ Logic A2 Biosafety Cabinet with Ventus II Canopy Revit

View Now

3' Logic A2 Biosafety Cabinet with Ventus II Canopy Revit

View Now

5’ Logic A2 Biosafety Cabinet with Ventus II Canopy Revit

View Now

6’ Logic A2 Biosafety Cabinet Revit

View Now

5’ Logic A2 Biosafety Cabinet Revit

View Now

3' Logic A2 Biosafety Cabinet Revit

View Now

Logic and Cell Logic Class II, Type A2 BSC Revit Model - 302511102

View Now

Need help finding specific information?

Contact Us

6’ Cell Logic A2 Biosafety Cabinet CAD

View Now

6’ Cell Logic A2 Biosafety Cabinet with Canopy CAD

View Now

5’ Cell Logic A2 Biosafety Cabinet CAD

View Now

5’ Cell Logic A2 Biosafety Cabinet with Canopy CAD

View Now

4’ Cell Logic A2 Biosafety Cabinet CAD

View Now

4’ Cell Logic A2 Biosafety Cabinet with Canopy CAD

View Now

3’ Cell Logic A2 Biosafety Cabinet CAD

View Now

3’ Cell Logic A2 Biosafety Cabinet with Canopy CAD

View Now

Need help finding specific information?

Contact Us