Skip to main content
Clear Polypropylene Canister with Mounting Bracket
Product model
Catalog # 7460900

Clear Polypropylene Canister with Mounting Bracket

Clear Polypropylene Canister with Mounting Bracket

Clear Polypropylene Canister with Mounting Bracket, to attach the canister to the side of the CentriVap Cold Trap. Includes 17" PVC tubing and two clamps. Accommodates any of the following Chemical Trap Inserts: 7814800 Acid Trap, 7814900 Moisture Trap, 7815000 Radioisotope Trap, 7815200 Solvent Trap or 7995600 Ammonia Trap. Trap Inserts are sold separately.

Option
Clear Polypropylene Canister with Mounting Bracket (7460900)
Clear Polypropylene Canister with Stand (7815300)
Clear Polypropylene Canister with Stand for Glove Box (7815301)
Clear Polypropylene Canister with Stand (7815302)

Need help with this selection?

Talk to an Expert

Related products

Chemical Trap Inserts
Chemical Trap Inserts
Traps are connected between the evaporator and vacuum pump to provide additional protection to the pump.