Skip to main content
Dished Epoxy Work Surface with Sink
Product model
Catalog # 6942003

Dished Epoxy Work Surface with Sink

Dished Epoxy Work Surface with Sink

Designed specifically for the Protector Work Station, this unique molded epoxy work surface accommodates standard dissecting boards and is dished to contain spills. It resists corrosion and does not stain or absorb liquids. Includes a 10" x 14" x 6" deep molded epoxy sink. Fixtures include a chrome-plated gooseneck faucet with vacuum breaker, two chrome-plated faucet controls, and a spray nozzle with hose. Sink requires a 1.5" drain connection.

Cupsink Cutouts
No Cupsink Cutout
No Cupsink Cutout. Includes 10" X 14" X 6" Sink.
Hood, Enclosure or Glove Box Width
2'
3'
4'
5'
6'
8'

Need help with this selection?

Talk to an Expert âž”