Skip to main content
Fiberglass 30 Laboratory Hood
Product model
Catalog # 3030001

Fiberglass 30 Laboratory Hood

Fiberglass 30 Laboratory Hood

Compact, benchtop Fiberglass 30 Laboratory Hoods are designed for research, educational and clinical applications requiring small working space and efficient fume removal. The fiberglass liner is corrosion-resistant, durable, fire-resistant and light reflective. The smooth one-piece molded construction offers fewer crevices for easy cleaning.

Fiberglass 30 Laboratory Hoods are suitable for general chemistry applications. Explosion-proof models are available for applications involving high concentrations of flammable solvents. Choose from hoods designed to be used with a remotely-located blower or hoods that include a built-in blower.

Features

Features

  • By-pass airflow design
  • Durable glacier white, powder-coated steel exterior
  • One-piece molded fiberglass interior and pre-set baffle with flame spread index less than 25 per ASTM E84
  • 3/16" thick tempered safety glass vertical-rising sash with powder-coated aluminum handle
  • Pivoting air foil to promote airflow
  • Right side fixture panel is factory-prepared to accept up to three service fixtures, one electrical duplex and one airflow monitor (kits are sold separately)
  • 6.7" ID fiberglass exhaust connection
     

Options

  • International electrical configurations
  • Built-in corrosion-resistant, direct-drive exhaust blower
  • Explosion-proof built-in corrosion-resistant, direct drive exhaust blower
     

Required Accessories

  • Remote blower (unless model has built-in blower)
  • Ductwork
  • Flat Work Surface
  • Base Cabinet or Stand
     

Optional Accessories

  • Service Fixture Kits
  • Electrical Duplex Receptacle Kits
  • Guardian Airflow Monitor Kit
  • Explosion-Proof Light Fixture Kit
Blower Requirements
Remote Blower Required (Standard)
Integral Blower Included (Request Consultation)
Integral Explosion-proof Blower Included (Request Consultation)
Explosion-proof
Explosion-Proof Model
Standard (Not Explosion-Proof)
Lighting
None
Vapor-Proof Fixture
Region
International
U.S. and Canada

Need help with this selection?

Talk to an Expert