Skip to main content
Lyph-Lock Flask Adapters
Master product

Lyph-Lock Flask Adapters

Lyph-Lock Flask Adapters

Adapters are required to attach Lyph-Lock Flasks to freeze dry valve ports. Borosilicate glass.

Option
19/38 STJ Lyph-Lock Flask Adapter for 1/2" valve (7568000)
19/38 STJ Lyph-Lock Flask Adapter for 3/4" valve (7568200)
24/40 STJ Lyph-Lock Flask Adapter for 1/2" valve (7568400)
24/40 STJ Lyph-Lock Flask Adapter for 3/4" valve (7568600)

Need help with this selection?

Talk to an Expert āž”

Related products

Lyph-Lock Flask Bottoms
Lyph-Lock Flask Bottoms
Flask bottom is made of borosilicate glass to withstand extreme temperatures and high vacuum. Withstands max temperature of 490Āŗ C.
Lyph-Lock Flask Seals
Lyph-Lock Flask Seals
Flexible silicone rubber seal grasps the top and bottom of the Lyph-Lock flask. The ring holds securely together during pre-freezing and lyophilization.Ā Glass flasksĀ withstand max temperature of...
Lyph-Lock Flask Tops
Lyph-Lock Flask Tops
Flask Tops are made of high strength borosilicate glass to withstand extreme temperatures and high vacuum.Ā Glass flasks and tops withstand max temperature of 490ĀŗĀ C. Gaskets withstand a max...
PrimeMate Oil Change Systems
PrimeMate Oil Change Systems
The PrimeMateā„¢ reduces the hassle and mess of changing the oil in your rotary vane or hybrid pump. Depending on your pump, the PrimeMate performs up to 4 oil changes before the clean oil container...