Skip to main content
Manual Hydraulic Lift Base Stands
Master product

Manual Hydraulic Lift Base Stands

Manual Hydraulic Lift Base Stands
Manual Hydraulic Lift Base Stands

Manual Hydraulic Lift Base Stands have infinite height adjustment from 25.5" to 33.5". Height may be adjusted at any time to accommodate person of different heights and wheelchair-bound users. 

Nominal Width
3' (91.44 cm)
4' (121.92 cm)
5' (152.4 cm)
6' (182.88 cm)
Handle/switch Location
Left Side
Right Side
Maximum Stand Height
33.5 (85.1 cm)
Minimum Stand Height
25.5" (64.8 cm)

Need help with this selection?

Talk to an Expert âž”

Related products

Caster Kits
Caster Kits
Select the caster kit that matches your base stand type. Casters make base stands portable for relocation, repositioning and easy cleaning.
Cart for the Cure
Cart for the Cure
Cart for the Cureâ„¢ is a limited edition model of our most popular laboratory cart. For each cart sold, Labconco donates $100 to the KU Women's Cancer Center to provide free mammograms to women in...
Stainless Steel Cart
Stainless Steel Cart
Stainless Steel Cart, holds a variety of laboratory supplies, equipment and miscellaneous containers. Features two removable polished Type 304 stainless steel pans that are 2" (51 mm) deep on three...
Utility Cart
Utility Cart
Utility Cart, may be used as a compact, mobile work station for laboratory equipment. An open shelf transports and supports small electrical equipment. A pan holds additional small items. Features:...

Resources

Protector Storage Cabinets, Base Stands & Fume Hood Accessories Catalog

View Now

Need help finding specific information?

Contact Us âž”