Skip to main content
Portable Table
Product model
Catalog # 8025000

Portable Table

Portable Table

Portable Table, features two open shelves that provide easy transfer of equipment from countertop to cart. Additional features: 4" diameter casters, two with toe locks; ready-to-roll, full factory assembly; ergonomic, extruded rubber handle grips; durable glacier white, epoxy-coated 18 gauge welded tubular steel frame; ID tag; supports loads up to 400 lbs.; lifetime guarantee.

Resources

Labconco Carts and Benches Brochure

View Now

Need help finding specific information?

Contact Us âž”