Skip to main content
Stainless Steel Cart
Product model
Catalog # 8019000

Stainless Steel Cart

Stainless Steel Cart

Stainless Steel Cart, holds a variety of laboratory supplies, equipment and miscellaneous containers. Features two removable polished Type 304 stainless steel pans that are 2" (51 mm) deep on three sides with one open side for easy equipment transfer from countertop to cart. Additional features: 4" diameter casters, two with toe locks; ready-to-roll, full factory assembly; ergonomic, extruded rubber handle grips; durable glacier white, powder-coated 18 gauge welded tubular steel frame; ID tag; supports loads up to 400 lbs.; lifetime guarantee. 

Related products

Cart for the Cure
Cart for the Cure
Cart for the Cureâ„¢ is a limited edition model of our most popular laboratory cart. For each cart sold, Labconco donates $100 to the KU Women's Cancer Center to provide free mammograms to women in...

Resources

Labconco Carts and Benches Brochure

View Now

Need help finding specific information?

Contact Us âž”