Request Quote
Telescoping Base Stands with Leveling Feet and Shelf (non-welded)
Telescoping Base Stand for use with Purifier® Class II Biosafety Cabinets including Logic+, Axiom, Cell Logic+ and Procedure Station models. Logic+ and Delta models are also supported. These stands feature rugged powder coated tube and steel construction, provide a working height of 30" to 37", adjustable in 1" increments, and include a shelf and leveling feet.
Need help with this selection?
Logic® & Axiom® Class I & II Biological Safety Cabinets
Protector Storage Cabinets, Base Stands & Fume Hood Accessories Catalog
Need help finding specific information?