Skip to main content
Trapping Valve for RapidVap Vacuum Evaporation Systems
Trapping Valve for RapidVap Vacuum Evaporation Systems

Trapping Valve aids in solvent recovery for RapidVap Vacuum Evaporation Systems. Compatible with RapidVap Vacuum Systems manufactured after September 2016. Must be used with a Cold Trap (not included). Vacuum tubing & clamps included. 1EA. 

Related products

CentriVap -105° C Cold Traps
CentriVap -105° C Cold Traps
The CentriVap-105C Cold Trap collects evaporated liquid from a CentriVap Concentrator, protecting an accessory vacuum pump and the laboratory environment from the corrosive effects of vapors and...
CentriVap -50° C Cold Traps
CentriVap -50° C Cold Traps
The CentriVap Cold Trap collects evaporated liquid from a CentriVap Concentrator, protecting an accessory vacuum pump and the laboratory environment from the corrosive effects of vapors and fumes...
CentriVap -84° C Cold Traps
CentriVap -84° C Cold Traps
The CentriVap -84°C Cold Trap collects evaporated liquid from a CentriVap Concentrator, protecting an accessory vacuum pump and the laboratory environment from the corrosive effects of vapors and...
RapidVap Vacuum Dry Evaporation Systems
RapidVap Vacuum Dry Evaporation Systems
The RapidVap Vacuum Evaporation Systems are ideal for preparation of samples in a variety of applications including drug discovery, agrichemistry, mycology testing and environmental analysis. The...