Skip to main content
Tube Holders
Tube Holders
Tube Holders
Tube Holders
Tube Holders

Tube Holders are accessories for freeze dryers.

Option
Tube Holder (15 each 12 or 13 millimeter tubes) (7442600)
Tube Holder (30 each 2.0 mL microcentrifuge tubes) (7442700)
Tube Holder (17 x 120mm tubes) (7379400)
Tube Holder (30 x 115mm tubes) (7379500)

Need help with this selection?

Talk to an Expert âž”

Related products

Glassware Accessories
Glassware Accessories
FreeZone Freeze Dry Glassware Kit
FreeZone Freeze Dry Glassware Kit
Glassware kit for FreeZone Freeze Dryers. Includes one each 600ml Complete Fast-Freeze Flask (7540800), one each 300ml Complete Fast-Freeze Flask (7540600), one each 3/4" SST Straight Adapter...
Glassware Holders
Glassware Holders
Glassware Holders are made of Type 304 stainless steel or plastic and fit onto spindles to grip glassware and hold it in place.