Skip to main content
Utility Cart
Product model
Catalog # 8007000

Utility Cart

Utility Cart

Utility Cart, may be used as a compact, mobile work station for laboratory equipment. An open shelf transports and supports small electrical equipment. A pan holds additional small items. Features: Attached power strip with 115 volts, 60 Hz, 12 amps capacity, has six electrical outlets, cord bracket and a 3-wire cord with plug; two corrosion-resistant, one-piece, vacuum-formed ABS plastic drawers, 15.75" x 14.88" x 4.2". Additional features: 4" diameter casters, two with toe locks; ready-to-roll, full factory assembly; ergonomic, extruded rubber handle grips; durable glacier white, epoxy-coated 18 gauge welded tubular steel frame; ID tag; supports loads up to 400 lbs.; lifetime guarantee.

Related products

Cart for the Cure
Cart for the Cure
Cart for the Cure™ is a limited edition model of our most popular laboratory cart. For each cart sold, Labconco donates $100 to the KU Women's Cancer Center to provide free mammograms to women in...

Resources

Green Initiatives

Utility Cart

View Now

Need help finding specific information?

Contact Us

Labconco Carts and Benches Brochure

View Now

Need help finding specific information?

Contact Us