Skip to main content
8' Protector Premier Laboratory Hood with 2 service fixtures and 2 electrical duplexes
Product model
Catalog # 100800002

8' Protector Premier Laboratory Hood with 2 service fixtures and 2 electrical duplexes

8' Protector Premier Laboratory Hood with 2 service fixtures and 2 electrical duplexes

•    Two pre-plumbed service fixtures with forged brass valves, lower right side with brass tubing for gas and lower left side     with copper tubing for cold water. Components for converting either or both fixtures to air and vacuum are provided. Inlet tubing is not provided.
•    One pre-wired GFCI electrical duplex receptacle on lower right side and one additional pre-wired GFCI electrical duplex receptacle on the lower left side.

Features

Features (All Models)

  • By-pass airflow design
  • Eco-Foil™ Air Foil reduces energy consumption by 7-10% compared to flat air foils while its aerodynamic curve allows air to sweep the work surface for maximum containment. Clean-Sweep™ openings pull inflow air from under the air foil forcing air into non-turbulent air streams.
  • Cord-Keeper™ Slots on left and right side of air foil keep electrical cords out of the way
  • Glacier white powder-coated steel exterior is durable and corrosion-resistant
  • One-piece molded fiberglass reinforced polyester(FRP) liner and pre-set baffle(s) with flame spread less than 25 per ASTM E84
  • Tempered safety glass vertical-rising sash with powder-coated sash handle and Clean-Sweep™ openings
  • 37.5" (95.3 cm) high sightline from the work surface to header panel allows taller users comfortable viewing while standing
  • Removable front and side panels, and front service access panels for access to plumbing and electrical wiring
  • Pre-wired LED lighting with vapor-proof design and ADA-compliant light and blower switches. Lighting rated to 50,000 hours. (Not on models with built-in explosion proof blower)
  • On models for use with remote blower, 12.8" ID exhaust connection(s)

 

Built-In Blower Models Feature

  • Built-in belt-driven, corrosion-resistant exhaust blower with adjustable sheave, molded thermoplastic housing and non-sparking, coated aluminum impeller
  • 10.8" ID exhaust connection on 4' models; 12.8" ID exhaust connection on 5' and 6' models

 

Fixtured Models May Feature

  • Two pre-plumbed service fixtures with forged brass valves, lower right side with brass tubing for gas and lower left side wit copper tubing for cold water. Components for converting either or both fixtures to air and vacuum are provided. Inlet tubing is not provided.
  • One pre-wired GFCI electrical duplex receptacle on lower right side and, on 8' models only, one additional pre-wired GFCI electrical duplex receptacle on lower left side

 

Required Accessories (Not Included)

  • Remote blower (except for built-in blower models)
  • Ductwork
  • SpillStopper™ Work Surface
  • Base cabinet or stand

 

Optional Accessories

  • Service Fixture Kits (some models include service fixtures)
  • Electrical Duplex Kits (some models include electrical duplex)
  • Guardian Airflow Monitor Kits
  • Distillation Grid Kits
  • Sash Stop Kits
  • Ceiling Enclosures and Rear Finish Panel Kits

Attributes

  • Dimensions
    96.0" w x 31.7" d x 59.0" h
  • Electrical
    100-115 volts, 50/60Hz, 10 amps
  • Height
    0.000000
  • Shipping Length
    0.000000
  • Metric Dimensions
    243.8 x 80.5 x 149.9 cm
  • Metric Weight
    295.000000
  • Width
    0.000000
Nominal Width
4' (121.92 cm)
5' (152.4 cm)
6' (182.88 cm)
8' (243.84 cm)
Blower Requirements
Remote Blower Required (Standard)
Integral Blower Included (Request Consultation)
Integral Explosion-proof Blower Included (Request Consultation)
Air Foil Type
Eco-foil
Explosion-proof
Explosion-Proof Model
Standard (Not Explosion-Proof)
Exterior Depth
31.7" (80.5 cm)
Sash Type
Cable and Pulley
Service Fixtures
2
None
Electrical Duplexes
1
2
None
Enclosure Height
59.0"
66.0"
Lighting
Explosion-Proof Fixture
LED
Region
International
Not Applicable
U.S. and Canada

Selected Product

8' Protector Premier Laboratory Hood with 2 service fixtures and 2 electrical duplexes
Catalog # 100800002

Need help with this selection?

Talk to an Expert ➔

Talk to an Expert

Jon Buzard
Application Specialists

Jon Buzard

Contact Us
Jason Gilchrist
Product Service

Jason Gilchrist

Contact Us
Sales contactsProject assistance
Looking for some other kind of information? Contact us ➔

Videos

Related products

Spectrum Blowers
Spectrum Blowers
Spectrum Exhaust Blowers feature an on-board operating system that communicates with building management systems and streamlines the installation process. Energy efficiency is highlighted by the...
SpillStopper Work Surfaces
SpillStopper Work Surfaces
SpillStopper Work Surfaces are molded from a special formulation of corrosion-resistant epoxy resins. They are dished and contoured to conform to the interior liner of Protector Laboratory Hoods. The...
Acid Storage Cabinets
Acid Storage Cabinets
Protector Acid Storage Cabinets support Labconco fume hoods and safely store and vent acids and other corrosive liquids.
Solvent Storage Cabinets
Solvent Storage Cabinets
Protector Solvent Storage Cabinets support Labconco fume hoods and safely store and vent solvents and other flammable liquids. In case of a building fire, these cabinets protect the contents inside...
Standard Storage Cabinets
Standard Storage Cabinets
Protector Standard Storage Cabinets support Labconco fume hoods and may be used for storage and venting of small laboratory instruments and mild acids and other reagents.

Resources

Green Initiatives

8' Protector Premier Laboratory Hood Revit Files

View Now

4' Protector Premier Laboratory Hood Revit Files

View Now

Need help finding specific information?

Contact Us ➔

Protector Laboratory Fume Hoods Brochure – XStream, Premier and XL

View Now

French-Language Protector Laboratory Fume Hoods Brochure

View Now

Need help finding specific information?

Contact Us ➔

4' Protector Premier: Remote Blower CAD Files

View Now

4' Protector Premier: Integral Blower CAD Files

View Now

5' Protector Premier: Integral Blower CAD Files

View Now

5' Protector Premier: Remote Blower CAD Files

View Now

6' Protector Premier: Integral Blower CAD Files

View Now

6' Protector Premier: Remote Blower CAD Files

View Now

8' Protector Premier: Remote Blower CAD Files

View Now

Need help finding specific information?

Contact Us ➔

Protector Premier Laboratory Hoods User Manual

View Now

Intelli-Sash User Instruction Manual

View Now

Need help finding specific information?

Contact Us ➔

Protector Premier Laboratory Hoods (integral blower models) Specification

View Now

Protector Premier Laboratory Hoods (remote blower models) Specification

View Now

Need help finding specific information?

Contact Us ➔

CE Declaration of Conformity - Protector Premier Hoods

View Now

Need help finding specific information?

Contact Us ➔

Protector Premier Laboratory Hoods Manual

View Now

Need help finding specific information?

Contact Us ➔

Installation Qualification/Operation Qualifications Protocol for Protector Series Laboratory Fume Hood

View Now

Need help finding specific information?

Contact Us ➔