Skip to main content

XPress Pharmacy Products

Labconco’s 48-hour XPress program is designed to keep your pharmacy up and running today, and in compliance with USP changes coming November 1, 2023. With key models of hoods in stock for USP <795>, USP <797>, and USP <800> compliance, Labconco has you covered for all types of compounding.

Xpress Pharmacy: Image #1

Logic+ Class II, Type A2 Biological Safety Cabinets

ISO Class 5 work area 4' and 6' widths USP <797> and <800> compliant when vented with Ventusâ„¢ Canopy

pharmacy productsmenu laminarflowcleanbench 20210910-fd3kmo

Laminar Flow Clean Benches

ISO Class 5 work area 4' and 6' widths USP <797> compliant

pharmacy productsmenu doublefilteredbalancesystem 20210526

Non-Sterile Containment Ventilation Enclosures

HEPA filtration Designed for powder containment 3' and 4' widths USP <795> and <800> compliant

*Products ship 48 hours from receipt. Subject to availability.

Need something different?

We make every effort to keep a wide variety of pharmacy hoods and enclosures on hand. If your pharmacy needs something outside of our XPress inventory, our extremely short lead times will still have your pharmacy compliant in only a few weeks.

Current Lead Times:

  • Class II BSCs – 4 to 5 weeks

  • Laminar Flow Clean Benches – 4 to 10 weeks

  • Non-Sterile CVEs – 4 to 7 weeks