Skip to main content
Category

Lab Vacuum Pumps

Vacuum Pumps include Rotary Vane Pumps, Combination Pumps, Diaphragm Pumps and Scroll Pumps, providing an assortment of vacuum pump solutions.

Rotary Vane Direct Drive Vacuum Pumps provide a reliable vacuum source for a variety of laboratory products including FreeZone Freeze Dryers, Protector Controlled Atmosphere Glove Boxes and CentriVap Centrifugal Concentrators.

VACUUBRAND HYBRID™ Vacuum Pumps integrate a high performance rotary vane pump with a chemical-resistant diaphragm pump to create a low maintenance, longer-lasting vacuum pump.

Diaphragm Vacuum Pumps are sized for use with CentriVap Centrifugal Concentrators, RapidVap Vacuum Evaporation Systems and Vacuum Diesiccators. Their versatility makes these pumps ideal for many applications.

The Scroll Vacuum Pump is an oil-free pumps recommended for freeze drying as they can be used with aqueous and solvent samples including acetonitrile.

 

Find your Product

20 items

Fluid Aspirator Pump Accessories
Fluid Aspirator Pump Accessories
VACUUBRAND BVC Control Fluid Aspirator Pumps
VACUUBRAND BVC Control Fluid Aspirator Pumps
Aspirator pump designed for use in labs without in-house vacuum. Chemical-resistant PTFE diaphragm pump, capable of drawing 12L per minute and achieving ultimate vacuum of 150 mBar/112 Torr,...
Welch Vacuum Pump
Welch Vacuum Pump
Scroll Vacuum Pumps
Scroll Vacuum Pumps
Scroll Vacuum Pumps are low maintenance, corrosion resistant pumps that require no oil. While they can have higher up-front costs, the lifetime operation costs are much lower. It is recommended that...
Diaphragm Vacuum Pumps
Diaphragm Vacuum Pumps
VACUUBRAND Diaphragm Vacuum Pumps are sized for use with CentriVap Centrifugal Concentrators, RapidVap Vacuum Evaporation Systems and Vacuum Desiccators and have uses with many other pieces of...
Rotary Vane Vacuum Pumps
Rotary Vane Vacuum Pumps
Rotary Vane Direct Drive Vacuum Pumps provide a reliable vacuum source for a variety of laboratory products including FreeZone Freeze Dryers, Protector Controlled Atmosphere Glove Boxes and CentriVap...
Combination Vacuum Pumps
Combination Vacuum Pumps
Combination vacuum pumps integrate a high performance rotary vane pump with a chemical-resistant diaphragm pump to create a low maintenance, longer-lasting pump. The diaphragm pump removes the...
VACUUBRAND Diaphragm Vacuum Pump
VACUUBRAND Diaphragm Vacuum Pump
VACUUBRAND Diaphragm Vacuum Pump reaches 7 mBar vacuum, has 38 LPM displacement at 60 Hz and 38 LPM displacement at 50 Hz. 7 mbar. For operation on 115V 50/60 Hz. For use with CentriVap Vacuum...
VACUUBRAND BVC Control Fluid Aspiration System with 2L Glass Bottle 230V India
VACUUBRAND BVC Control Fluid Aspiration System with 2L Glass Bottle 230V India
Includes 2L Glass Bottle
VACUUBRAND BVC Control Fluid Aspiration System with 2L Glass Bottle 230V U.K.
VACUUBRAND BVC Control Fluid Aspiration System with 2L Glass Bottle 230V U.K.
Includes 2L Glass Bottle
VACUUBRAND BVC Control Fluid Aspiration System with 2L Glass Bottle 230V China/AUS
VACUUBRAND BVC Control Fluid Aspiration System with 2L Glass Bottle 230V China/AUS
VACUUBRAND BVC Control Fluid Aspiration System with 2L Glass Bottle 230V Schuko
VACUUBRAND BVC Control Fluid Aspiration System with 2L Glass Bottle 230V Schuko
Includes 2L Glass Bottle
Page 1 of 2

Talk to an Expert

Sales contactsProject assistance
Looking for some other kind of information? Contact us ➔