Skip to main content
3' XPert Filtered Balance System with Guardian 1000 Digital Airflow Monitor
Product model
Catalog # 3950302

3' XPert Filtered Balance System with Guardian 1000 Digital Airflow Monitor

3' XPert Filtered Balance System with Guardian 1000 Digital Airflow Monitor

XPert Filtered Balance Systems provide user protection by keeping powders and particulates contained during weighing procedures. The built-in blower and exhaust HEPA filter mounted in the upper plenum take up less space than a separate exhauster would require, and isolation supports minimize blower vibration. 

Since HEPA filtered air is returned to the laboratory, these vented balance enclosures offer the added benefit of low installation costs and require no ducting to the outside. Interior dimensions accommodate large micro and analytical balances. Containment-enhancing features ensure that potent powders frequently found in pharmaceutical, dry chemical, mold and asbestos weighing operations are kept away from the operator.

Features

  • Deep 23" or 30" interior to accommodate large micro and analytical balances
  • Ergonomic air foil with aerodynamic Clean-Sweep airflow openings
    • Upper dilution air supply
    • Upper containment sash foil
    • Zone-perforated rear baffle
    • Side-entry air foils
  • Exhaust HEPA filter, 99.99% efficient on particles 0.3 micron in size
  • True bag-in/bag-out filter disposal system
  • Built-in blower with dynamically-balanced, vibration-isolated motorized impeller
  • Intrinsically-safe, negative pressure design
  • Minihelic pressure gauge
  • Space-saving design. No separate filtered exhauster is required.
  • Upper diffuser screen
  • Quiet operation from 48-66 db(A) depending on airflow
  • Glacier white and gray, dry powder epoxy-coated aluminum frame and steel rear plenum and baffle. No unreliable plastic-to-plastic bonding is used.
  • Pre-wired fluorescent lamp and switches for blower and light
  • Speed control
  • 1/4" thick tempered safety glass front sash and sides
  • 9.4" or 12.0" high sash opening
  • Ergonomic 10 degree angled and hinged sash that pivots upward, locks for loading and has a wiping seal to contain contaminants
  • Two utility ports
  • Particulate containment independently verified by SafeBridge Consultants, Inc.

Options

  • 2', 3', 4', 5' and 6' widths
  • International electrical configuration.
  • Built-in Guardian 1000 Digital Airflow Monitor or Guardian Airflow Monitor

Required Accessories

  • Work surface
  • Supporting base
  • Carbon Filters for Some Models (see brochure)

Optional Accessories

  • Trace Odor Carbon Filters
  • Utility Shelves
  • Canopy Connections for outside ducting
  • Remote Blowers for outside ducting
  • Ductwork for outside ducting
Airflow Monitor
Guardian
Guardian 1000 Digital
None
Sash Opening Height
12.0" (30.5 cm)
9.4" (23.9 cm)
Shipping Width
2'
3'
4'
5'
6'
Region
International
U.S. and Canada

Need help with this selection?

Talk to an Expert

Related products

Telescoping Base Stands with Casters
Telescoping Base Stands with Casters
Telescoping Base Stands with Casters may be adjusted to eight height positions prior to installation. Telescoping legs are adjustable in 1" increments from 27.5" to 34.5". Casters provide mobility...
Telescoping Base Stands with Fixed Feet
Telescoping Base Stands with Fixed Feet
Telescoping Base Stands with Fixed Feet may be adjusted to eight height positions prior to installation. Telescoping legs are adjustable in 1" increments from 27.5" to 34.5". Durable 1.75" tubular,...
Dished Solid Epoxy Work Surfaces
Dished Solid Epoxy Work Surfaces
Utility Shelves and Holders
Utility Shelves and Holders
Utility Shelves and Holders maximize the usable work surface within XPert Enclosures, Stations and Systems to make the workspace more efficient. Locate bottles, tissues and other items where they are...
Remote Blower for XPert Balance Enclosure, Protector XVS Ventilation Station or Purifier HEPA Filtered Enclosure
Remote Blower for XPert Balance Enclosure, Protector XVS Ventilation Station or Purifier HEPA Filtered Enclosure
This Remote Blower is for connection to XPert Balance Enclosure, Protector XVS Ventilation Station, Purifier HEPA Filtered Enclosure, Protector Work Station or Protector Demonstration Hood. The...
Replacement Filters and Prefilters
Replacement Filters and Prefilters
Used with carbon-based and HEPA filters in a variety of Labconco enclosures which require periodic replacement. Select the right filters to fit your Labconco product.
Double HEPA Filtration Kits
Double HEPA Filtration Kits
For field-installation atop XPert Balance Filtered Systems and XPert Bulk Powder Filtered Systems. Provide a second level of HEPA Filtration to meet USP <800> standard for redundant HEPA Filter in...
Stainless Steel Work Surfaces
Stainless Steel Work Surfaces
Balance Vibration Isolator
Balance Vibration Isolator
Isolator minimizes vibration to sensitive balances. Includes a 13.4" w x 20.4" d x 2.7" thick marble slab, four isolator pads, and a type 304 stainless steel protective top cover. Included with XPert...
Canopy Connections for Purifier Class I and HEPA Filtered Enclosures and XPert Balance Systems
Canopy Connections for Purifier Class I and HEPA Filtered Enclosures and XPert Balance Systems
Allow the enclosure to be thimble-ducted to the outside for additional protection. The canopy's air gap provides a means of balancing air by allowing room air to enter the ductwork and mix with the...

Resources

Green Initiatives

3' XPert Filtered Balance System with Guardian 1000 Digital Airflow Monitor

View Now

Need help finding specific information?

Contact Us

3’ XPert Filtered Balance System

View Now

Need help finding specific information?

Contact Us