Skip to main content
Lids & Plugs
Master product

Lids & Plugs

Lids & Plugs
Lids & Plugs

Lids fit on drying chambers and FreeZone collector chambers.

Option
Acrylic Lid, 14.0" (7208200)
Glass Lid, Small (7439903)
Glass Lid, Large (7439902)
Glass Lid for 12-Port Drying Chamber (7439900)
Attachment Port Lid (7762800)
Drain Plug (7728000)
Lid for Chamber of -50 FreeZone 4.5 L (7730700)
Lid, 14" x 3/4" for 6L, 12L, 18L FreeZone (also for 16 Port Chamber) (7532900)
Lid, 10.12" x 3/4" for 1L, 2.5L, 4.5L FreeZone Plus Cascade (7395801)
Lid, 9.25" x 1/2" for 12 Port Chamber (7688400)
Stainless Steel Lid, 14.0" (7207400)
Stainless Steel Lid, 10.1" (7207500)

Need help with this selection?

Talk to an Expert

Related products

Drying Chambers
Drying Chambers
Drying Chambers provide a means to attach flasks to your freeze dryer or contain samples in bulk.
Heated Product Shelf Chambers
Heated Product Shelf Chambers
For use with any FreeZone Freeze Dryer manufactured after July 2017. Chambers allow for drying of bulk samples, or drying of serum bottles, vials or microplates. The 10" diameter shelves are wireless...
Clear Complete Fast-Freeze Flasks
Clear Complete Fast-Freeze Flasks
Fast-Freeze Flasks attach with adapters to valve ports on Labconco Drying Chambers and Manifolds. They are available in clear or amber-colored glass. A complete Fast-Freeze Flask consists of a rubber...
Amber Complete Fast-Freeze Flasks
Amber Complete Fast-Freeze Flasks
Fast-Freeze Flasks attach with adapters to valve ports on Labconco Drying Chambers and Manifolds. They are available in clear or amber-colored glass. A complete Fast-Freeze Flask consists of a rubber...
Glassware Accessories
Glassware Accessories
Combination Vacuum Pumps
Combination Vacuum Pumps
Combination vacuum pumps integrate a high performance rotary vane pump with a chemical-resistant diaphragm pump to create a low maintenance, longer-lasting pump. The diaphragm pump removes the...
Vacuum Pump Oil and Filters
Vacuum Pump Oil and Filters
Replacement oil and filters for general purpose and VACUUBRAND pumps are available.
Rotary Vane Vacuum Pumps
Rotary Vane Vacuum Pumps
Rotary Vane Direct Drive Vacuum Pumps provide a reliable vacuum source for a variety of laboratory products including FreeZone Freeze Dryers, Protector Controlled Atmosphere Glove Boxes and CentriVap...
Scroll Vacuum Pumps
Scroll Vacuum Pumps
Scroll Vacuum Pumps are low maintenance, corrosion resistant pumps that require no oil. While they can have higher up-front costs, the lifetime operation costs are much lower. It is recommended that...
PrimeMate Oil Change Systems
PrimeMate Oil Change Systems
The PrimeMate™ reduces the hassle and mess of changing the oil in your rotary vane or hybrid pump. Depending on your pump, the PrimeMate performs up to 4 oil changes before the clean oil container...