Ductwork and Blower Accessories
Fume hoods and other ventilated enclosures require exhausting to the outside. Labconco offers a full line of ductwork, filter packs and transition pieces to complete your exhaust system.
Fume hoods and other ventilated enclosures require exhausting to the outside. Labconco offers a full line of ductwork, filter packs and transition pieces to complete your exhaust system.
Helpful articles to assist in product selection, use, and configuration.
Visual guides to safety best practices and product selection.
Keep up with the latest Labconco news and happenings.
Labconco offers a full line of ductwork, filter packs and transition pieces to complete your exhaust system.
Provides features, benefits, ordering information, dimensional data and accessory information for Coated Steel, Fiberglass and PVC blowers. This is Labconco literature code 2-77.
Use this guide for sizing blowers for Fume Hoods. Enter your information for step-by-step guidance on proper blower sizing.
6' Protector Echo Filtered Benchtop Hood, Formaldehyde Sensor, no windows 230V
Catalog Number:
180610620
FreeZone 18 Liter -50C Console Freeze Dryer
Catalog Number:
701812210
6' Protector Echo Filtered Benchtop Hood, side windows 115V
Catalog Number:
181610200
6' Purifier Cell Logic+, Class II B2 with Temp-Zone, Service Fixtures, Vacu-Pass Portal and UV Light
Catalog Number:
343681030