Miscellaneous Freeze Dry Parts & Accessories
Miscellaneous items related to lyophilization can be found here, including replacement valves, tubing, gaskets & shelves for FreeZone Freeze Dryers, seal crimpers, heat transfer fluid and more.
Miscellaneous items related to lyophilization can be found here, including replacement valves, tubing, gaskets & shelves for FreeZone Freeze Dryers, seal crimpers, heat transfer fluid and more.
A simple way to design a complete lab freeze dry system that fits your needs.
Miscellaneous items related to lyophilization
When she visited Kelly at Labconco, Gail's struggle led to an epiphany that would change how laboratory freeze drying is done. With the creation of Lyo-Works OS, samples can now be monitored from anywhere. And with End-Zone™ End Point Detection, now FreeZone Freeze Dryers can even send you an alert when your samples are completely lyophilized.
Know as soon as your samples reach dryness. Set up your End-Zone™ End Point Detection System to alert you when the primary drying phase is complete for up to 5 samples in 600ml or larger flasks. This video shows how to install and operate the system.
Linda knows what features to look for when buying or replacing your laboratory's freeze dryer. Find out more in this new Lab Manager video.
How to use the Labconco Clear Stoppering Chamber to stopper lyophilized sample vials under vacuum.
Contains a selection guide, features and benefits, specifications and ordering information on the complete line of FreeZone Freeze Dry Systems, with collector capacities from 2.5 to 18 liters; FreeZone Triad Freeze Dryers; FreeZone Stoppering Tray Dryers; FreeZone Bulk Tray Dryers; drying accessories; glassware and vacuum pumps.
The installation guide for FreeZone Bulk Tray Dryers manufactured August 2017 or later.
The installation guide in French for FreeZone Bulk Tray Dryers manufactured August 2017 or later.
Le guide d'installation pour les FreeZone Bulk Tray Dryers manufacturés en août 2017 ou ultérieurement.
The installation guide in German for FreeZone Bulk Tray Dryers manufactured August 2017 or later.
The installation guide in Spanish for FreeZone Bulk Tray Dryers manufactured August 2017 or later.
Guía de Instalación para FreeZone Bulk Tray Dryers fabricadas en Agosto del 2017 en adelante.
Element Filter for Welch Vacuum Pump
Catalog Number:
7584600
Large Basket for Glassware Cart
Catalog Number:
8040100
Field Power Kit, 115 volts, 60 Hz
Catalog Number:
3426500
Bulk Tray Dryer
Catalog Number:
780601050
900 ml Fast-Freeze Flask Bottom
Catalog Number:
7542900
600 ml Fast-Freeze Flask Bottom
Catalog Number:
7542800
150 ml Fast-Freeze Flask Bottom
Catalog Number:
7542400
WaterPro PS Polishing System
Catalog Number:
9000570
Main Power Switch for FreeZone
Catalog Number:
1302300
Heater Cover for SteamScrubber
Provides 304 stainless steel mesh barrier layer between labware and heating coils.
Catalog Number:
4679300
Fiberglass 30 Laboratory Hood
Catalog Number:
3030001
Cooling Fan Blade for FreeZone
Catalog Number:
7528900