This benchtop vacuum concentrator has everything you need to start concentrating:
The CentriVap® micro IR Vacuum Concentrator also comes with an easy-to-read LCD display, which shows the set point temperature during setup mode and the actual temperature during run mode, and simple controls for setting the time, programming the temperature, and controlling the mode and heat source.
Ideal for concentrating small samples such as DNA in personal and small-throughput labs:
Weighing just 20 pounds, this is a concentrator you can easily transport from lab to lab. And with the smallest footprint available, the CentriVap® micro IR Vacuum Concentrator fits in tight spaces.
Watch this video to see the CentriVap® micro IR in action.
Chamber holds one of five different rotors with capacities from 24 x 0.5 ml micro-centrifuge tubes to 8 x 30 ml vials.
Lid adds heat to the chamber to speed evaporation while helping to prevent condensation that can contribute to sample cross contamination. Glass resists etching from certain chemicals.
Light lets you easily view samples while the rotor is spinning. Samples appear to be standing still and there's no need to stop the rotor and lift the lid to check sample dryness.
Compact dimensions. Footprint: 8.8 x 10.4 x 8.9 in (22.4 x 26.4 x 22.6 cm). Overall depth, including glass trap: 12.9 in (32.8 cm).
300 watt heater, 75 ml glass trap, centrifugal motion of 1700 rpm achieved by magnetic induction drive.
Built-in, PTFE-coated diaphragm pump with ultimate vacuum of 160 mBar and displacement capacity of 5.5 liters/minute.
Microprocessor-controlled programming. Run time: Continuous or in hours (0-99 hours) and minutes (0-59 minutes). Heat setting: 35-65° C in 0.1 degree increments.
Its magnetic induction drive and pump run quietly with low vibration, but don't let that fool you. This concentrator is fast. Using Rotor 7548500, 24 x 1 ml samples in 1.5 ml microcentrifuge tubes, and the IR lid heat function on, the following evaporation times were achieved:
Solvent | Temperature | Dry Time |
---|---|---|
Acetonitrile | 45° C | 61 minutes |
Methanol | 65° C | 32 minutes |
Water | 60° C | 145 minutes |
Isopropanol | 60° C | 30 minutes |
Ethanol | 60° C | 39 minutes |
Select your product with the appropriate plug type to request a quote.
Catalog Number | Electrical Specifications | Plug Type | ||
---|---|---|---|---|
7701020 | 115 volts, 60 Hz, 2 amps | 115 volts, 15 amps | Select | |
7701030 | 230 volts, 50/60 Hz, 1 amp | Schuko | Select | |
7701035 | 230 volts, 50/60 Hz, 1 amp | British (UK) | Select | |
7701037 | 230 volts, 50/60 Hz, 1 amp | China/Australia | Select |
Let us help you select the most appropriate product for your needs.