For more than 50 years, Labconco has kept pharmacy compounding personnel and patients safe. Our comprehensive line of primary engineering controls seamlessly integrate into demanding pharmacy environments for sterile and non-sterile compounding, including areas compliant with USP <800> and <825>. At Labconco we build products with unmatched safety-enhancing features, designs driven by quality, plus unmatched intelligence and ergonomics. And that’s only the start.
Labconco’s exclusive line of Class II biosafety cabinets (BSCs) are USP <797> and <800> compliant for compounding hazardous sterile preparations. All models provide ISO 5 or better air in the compounding area, with highest quality features to promote safety for compounders and patients alike. Human-centric design, operational intelligence, and easily cleanable surfaces are ideal for safe and comfortable compounding. Labconco offers a wide variety of BSC configurations and options for seamless integration of medication workflow systems. Class II BSCs are suitable for Category 1 CSPs when placed into a compliant C-CSA, and Category 2 CSPs when placed in a fully compliant cleanroom suite.
Purifier Logic+
~70% recirculated design
Personnel and ISO Class 5 product protection
Cleanroom friendly exhaust
USP <797> and <800> compliant when vented
4’ and 6’ widths
Labconco laminar flow clean benches are USP <797> compliant and protect sterile non-hazardous preparations from contamination. Horizontal and vertical airflow configurations offer a large work area with ISO Class 5 airflow, plus cord and cable passthroughs perfectly suited for a wide variety of compounding, including when using automated compounders or medication workflow systems.
Purifier
ISO Class 5 unidirectional horizontal airflow
Durable steel and glass construction
USP <797> compliant
3’, 4’, 5’, 6’, 8’ widths
Labconco’s line of Containment Ventilated Enclosures (CVEs) are designed for maximum safety when compounding non-sterile hazardous drugs in compliance with USP <795> and <800>. Labconco's wide variety of sizes and configurations accommodate all types of non-sterile compounding including encapsulation. To withstand the rigorous demands of non-sterile compounding, Labconco CVEs are made of durable glass and steel, with third-party validation to ensure maximum safety for personnel.
RXPert Systems
Maximum protection from hazardous powders
Durable steel and glass construction
Single HEPA filter (99.99+%)
Bag-in/bag-out safe change system
USP <795> and <800> compliant when vented
2’, 3’, 4’, 5’, and 6’ widths, custom designs
RXPert Systems
Maximum protection from hazardous powders
Durable steel and glass construction
Double/Redundant HEPA filtration (99.99+%)
Bag-in/bag-out safe change system
Exclusive 100% leak-scannable filters
USP <795> and <800> compliant
2’, 3’, 4’, 5’, and 6’ widths, custom designs
Labconco’s line of Containment Ventilated Enclosures (CVEs) are designed for maximum safety when compounding non-sterile non-hazardous drugs in compliance with USP <795>. Labconco offers a wide variety of sizes and configurations for all types of non-sterile compounding including encapsulation and more. Made of durable glass and steel and third-party validated to ensure maximum safety for compounding personnel.
XPert Systems
Maximum protection from hazardous powders
Durable steel and glass construction
Single HEPA filter (99.99+%)
Bag-in/bag-out safe change system
Epoxy or stainless steel work surface options
USP <795> compliant
2’, 3’, 4’, 5’, and 6’ widths, custom designs
Labconco provides a wide range of highly customizable radiopharmaceutical compounding enclosures compliant with USP <825>. Customized options include lead shielding and L-blocks, dose calibrators, technetium-99m (Tc-99m) generators, and sharps containers.
USP <825>
Custom lead shielding options up to 2” thick
Sliding L-Block integration
Dose calibrator integration
Sharps disposal options
Articles
Downloads