Search

10' Protector XL Benchtop Laboratory Hood with 2 service fixtures, 36" interior depth

8' Protector XL Benchtop Laboratory Fume Hood
  • 8' Protector XL Benchtop Laboratory Fume Hood
  • 8 foot XL Fume Hood on cabinets with model
  • 8' Protector XL Laboratory Fume Hood
Catalog #: 111028001
Qty:

Attributes

  • Product Subcategory: General Chemistry
  • Nominal Width: 10'
  • Blower Requirements: Remote blower required
  • Conformance: ADA, ANSI Z9.5, ASHRAE 110, ASTM E84, CAN/CSA C22.2, CFR 29, NFPA 45, SEFA 1, UL 1805, UL 61010
  • Enclosure Height: 59.0"
  • Exterior Depth: 43.7" (111.0 cm)
  • Lighting: LED
  • Service Fixtures: 2
  • Style: Benchtop

Specifications

  • Estimated Shipping Weight: 980.0 lbs
  • Estimated Shipping Weight metric: 429.6 kg
  • Dimensions: 120.0" w x 43.7" d x 59.0" h
  • Dimensions metric: 304.8cm x 111.0cm x 149.9cm
  • Electrical: 100-115 volts, 50/60 Hz, 10 amps

The Protector XL Benchtop Laboratory Hoods are general chemistry hoods that offer superior design flexibility. They are available in widths from 3 to 16 feet and three depths to meet a variety of installation and application requirements. These hoods incorporate containment-enhancing features allowing them to operate at face velocities as low as 60 fpm and meet the SEFA-1 standard of a low velocity high performance hood.

SEE OUR SUSTAINABILITY INITIATIVES



Fume Hood Safety & Best Practices

Proper use of your fume hood is vital to maintaining a safe laboratory environment. In this video, we highlight the essential do's and don'ts of fume hood safety, ensuring you stay protected while working with hazardous materials.

Literature & Resources

  • Brochures

    • Protector Laboratory Fume Hoods Brochure – XStream, Premier and XL

      This brochure contains descriptions, dimensional data and ordering information on Protector XStream, Premier and XL Laboratory Fume Hoods and SpillStopper Work Surfaces. Optional features including the Intelli-Sense Automatic Sash Position System, Chain and Sprocket, and Auto-Return Sash Systems are described. Standards related to hoods are also provided.

      View Files

    • French-Language Protector Laboratory Fume Hoods Brochure

      This French-language brochure contains descriptions, dimensional data and ordering information on Protector XStream, Premier and XL Laboratory Fume Hoods and SpillStopper Work Surfaces. Optional features including the Intelli-Sense Automatic Sash Position System, Chain and Sprocket, and Auto-Return Sash Systems are described. Standards related to hoods are also provided. En français.

      View Files

  • User's Manuals

    • Protector XL Laboratory Hoods Manual

      For Protector XL and Protector XL I-S Benchtop fume hoods with catalog numbers: 1110, 1111, 1112, 1113, 1114, 1115, 1116, 1117 and 1118 series.

      View Files

    • Intelli-Sash User Instruction Manual

      Instruction for the use of the Intelli-Sash Automoatic Sash Position system available on Protector Fume Hoods.

      View Files

  • En Español

    • Campanas extractoras para laboratorios Protector y Basic

      Proporciona beneficios, especificaciones y fotos. La protección del entorno de su laboratorio es el fundamento del desarrollo de nuestros productos y cada campana extractora Labconco está diseñada pensando en la seguridad. Cuando los ingenieros de Labconco diseñaron la más reciente generación de campanas extractoras para laboratorios Protector XStream, Premier y XL, en adición a la seguridad, consideraron el ahorro en el consumo de energía. 

      View Files

    • Protector XL Hottes aspirantes montées au sol

      Este folleto cubre las especificaciones, la información sobre pedidos y las dimensiones de las campanas Protector de piso.

      View Files

  • 3-Part Specs

    • Protector XL Benchtop Laboratory Hoods: Widths 10’, 12’ & 16’

      View Files

    • Protector XL Benchtop Laboratory Hoods: Widths 3’- 8’

      View Files

  • Revit

    • 10' XL Benchtop Laboratory Hood (All 3 Depths) Revit Model

      View Files

  • Installation Qualification / Operation Qualification

    • Installation Qualification/Operation Qualifications Protocol for Protector Series Laboratory Fume Hood

      For validation of predetermined Protector Series Laboratory Fume Hood specifications. Provides a checklist of installation and operation qualifications to complete when beginning operation on new or used Protector Series Laboratory Fume Hoods.

      View Files

Related Products

Remote Blowers & Exhausters

Remote blowers, designed for roof-mounting, provide airflow for fume hoods and other enclosures. Exhausters, designed for ductless applications, filter the air before returning it to the lab.

Protector Standard Storage Base Cabinet with Dual Doors

Base Cabinets

Base Cabinets provide support for the full line of benchtop Labconco fume hoods and other enclosures and may be mixed or matched so that total width equals the width of the hood.

SpillStopper Work Surface

Work Surfaces

Labconco offers dished and flat solid epoxy and flat stainless steel work surfaces that work with a number of Labconco fume hoods and enclosures.

Guardian Digital Airflow Monitor

Airflow Monitors

These monitors, used for a variety of fume hoods, enclosures and glove boxes, sense airflow and alert the user to low airflow conditions.

Ducting Supplies

Ductwork and Blower Accessories

Labconco offers a full line of ductwork, filter packs and transition pieces to complete your exhaust system.

Fume Hood Accessories

Fume Hood Accessories

Labconco offers a complete line of accessories to customize your Protector, Basic or Fiberglass 30 Laboratory Hood.

Product Selection Tools


Scout™ Lab Equipment Selector

Let Scout lead you to the right laboratory hood or sample prep equipment for your application.