Search

3' Purifier HEPA-Filtered Enclosure

3' Purifier HEPA-Filtered Enclosure
  • 3' Purifier HEPA-Filtered Enclosure
Catalog #: 3980320
Qty:

Attributes

  • Product Subcategory: Class I and HEPA Filtered Enclosures
  • Nominal Width: 3'
  • Protection Type: Personnel
  • Nominal Sash Opening: 9.44" (23.6 cm)
  • Region: International
  • Base Stand: Required (not included)
  • Conformance: CE
  • Exhaust Volume: 165-230 CFM
  • Lighting: Fluorescent
  • Power Cord & Plug: 230V, 10A, no plug

Specifications

  • Estimated Shipping Weight: 160.0 lbs
  • Estimated Shipping Weight metric: 73.0 kg
  • Dimensions: 35.75" w x 28.64" d x 37.08" h
  • Electrical: 230 volts, 50 Hz, 2 amps, International

Purifier HEPA Filtered Enclosures protect the user from agents that require Biosafety Level 1, 2 or 3 containment but no product protection.

VIEW THE BSC MANAGEMENT EBOOK

Exclusive features include: ergonomic air foil with aerodynamic Clean-Sweep airflow openings; upper dilution air supply; zone-perforated rear baffle; side-entry air foils; and upper containment sash foil. Other features include:nominal inflow velocity of 75 to 105 fpm; 99.99% efficient exhaust HEPA filter; variable speed built-in blower with vibration-isolated impeller and solid state control rated for 2 amps; intrinsically-safe, negative pressure design; Minihelic pressure gauge; low discharge volume and quiet operation; epoxy-coated aluminum and steel construction; fluorescent lamp; switches for blower and light; 1/4" thick tempered safety glass front sash and sides; 9.44" high sash opening; ergonomic 10° angled and hinged sash that pivots upward, locks to a loading height of 20" and has side wiping seals to contain contaminants; two utility ports; particulate containment tested; and one-year warranty on parts and service.

Literature & Resources

  • Brochures

    • Purifier Clean Bench and Non-Ventilated Enclosure Catalog-French Language

      This French-language brochure contains an overview, specifications and ordering information on Purifier Class I and HEPA Filtered Enclosures, and Purifier Clean Benches. Ordering information on accessories is also included. En français.

      View Files

    • Purifier Clean Bench and Non-Ventilated Enclosure Catalog-Italian Language

      This Italian-language brochure contains an overview, specifications and ordering information on Purifier Class I and HEPA Filtered Enclosures, and Purifier Clean Benches. Ordering information on accessories is also included.

      View Files

  • User's Manuals

    • Purifier Class I and HEPA Filtered Safety Enclosures Manual (2012 to Present)

      For catalog numbers:
      HEPA Filtered Enclosure Models - 3980200, 3980202, 3980220, 3980222, 3980300, 3980302, 3980320, 3980322, 3980400, 3980402, 3980420, 3980422
      Class I Enclosure Models - 3980201, 3980203, 3980221, 3980223, 3980301, 3980303, 3980321, 3980323, 3980401, 3980403, 3980421, 3980423

      View Files

  • En Español

    • Gabinetes Purifier Clase I, Cabinas de Flujo Laminar y Gabinetes para Balanzas

      Los gabinetes Clase I de seguridad y los gabinetes con filtros HEPA Purifier lo protegen a usted y a su laboratorio. 

      View Files

  • Safety Data Sheets

    • Ammonia Impregnated Carbon Filter SDS

      Safety Data Sheet for the Ammonia Impregnated Carbon Filters used in FilterMate Portable Exhausters, Class I & HEPA Filtered Enclosures, XPert Enclosures, Paramount Ductless Enclosures, Fume Adsorbers, Protector Work Stations, and Chemical Trap Inserts for CentriVap Concentrators, RapidVap Evaporation Systems, and Protector and Precise Glove Boxes.

      View Files

    • Formaldehyde Impregnated Carbon Filter SDS

      Safety Data Sheet for the Formaldehyde Impregnated Carbon Filters used in FilterMate Portable Exhausters, Class I & HEPA Filtered Enclosures, XPert Enclosures, Paramount Ductless Enclosures, Fume Adsorbers, and Protector Work Stations.

      View Files

  • Installation Qualification / Operation Qualification

    • Installation Qualification/Operation Qualification for Purifier Class I Enclosures and HEPA Filtered Enclosures

      For validation of predetermined Purifier Class I and HEPA Filtered Enclosures. Provides a checklist of installation and operation qualifications to complete when beginning operation of new or used Purifier Class I or HEPA Filtered Enclosures manufactured after 2004.

      View Files

  • Declarations of Conformity

    • CE Declaration of Conformity - Purifier Class I and HEPA Filtered Enclosures

      For 39802XX Series, 39803XX Series and 39804XX Series 2', 3' and 4' Purifier Class I and HEPA Filtered Enclosures

      View Files

Related Products

4ft Telescoping Base Stand with Fixed Feet

Base Stands

Labconco Hydraulic Lift, SoLo and Telescoping Base Stands are ADA compliant and provide sturdy support for a variety of Labconco fume hoods and enclosures. 

SpillStopper Work Surface

Work Surfaces

Labconco offers dished and flat solid epoxy and flat stainless steel work surfaces that work with a number of Labconco fume hoods and enclosures.

Biosafety Cabinet & Clean Bench Accessories

Labconco offers a variety of accessories to customize your Purifier Biosafety Cabinet, PuriCare Procedure Station or Purifier Clean Bench.

Product Selection Tools


Scout™ Lab Equipment Selector

Let Scout lead you to the right laboratory hood or sample prep equipment for your application.