3' XPert Balance Enclosure, Tall with Guardian Jr. Airflow Monitor
Catalog #: 3930331-BB1
Qty:
Sale Price: $1,801.25 Price: $7,205.00
Attributes
- Product Category: Balance, Bulk Powder & Equipment Enclosures
Specifications
- Estimated Shipping Weight: 165.0 lbs
- Estimated Shipping Weight metric: 75.0 kg
- Dimensions: 36"w x 29"d x 37.8"h
- Electrical: 100-115 volts, 50/60 Hz
Some scratches and scraps . Does not include airflow kit. SN: 211122069
3' XPERT BE 32" W/115V JR AFM
Our Product Representatives Are Here To Help
Related Products
Find drastically reduced prices in our Warehouse Sale.
Product Selection Tools
Find the right Class II enclosure for your work, or even for your liquid handler.