Search

4' Protector Stainless Steel Radioisotope Laboratory Hood, 230V

Radioisotope Hood with model 1200
  • Radioisotope Hood with model 1200
  • Radioisotope Hood 1200
Catalog #: 120400020
Qty:

Attributes

  • Product Subcategory: Radioisotope
  • Nominal Width: 4'
  • Region: U.S. and Canada, International
  • Blower Requirements: Remote blower required
  • Conformance: ANSI Z9.5, ASHRAE 110, ASTM E84, CAN/CSA C22.2, CFR 29, NFPA 45, SEFA 1, SEFA 8 (Cabinet Surface Finish), UL
  • Enclosure Height: 59.0"
  • Lighting: LED
  • Style: Benchtop

Specifications

  • Estimated Shipping Weight: 515.0 lbs
  • Estimated Shipping Weight metric: 233.6 kg
  • Dimensions: 48.0" w x 31.7" d x 59.0" h
  • Dimensions metric: 121.9 x 80.5 x 149.9 cm
  • Electrical: 230 volts, 50/60 Hz

Protector Stainless Steel Radioisotope Laboratory Hoods provide protection from applications requiring the use of radiochemicals. They feature fully sealed integral work surfaces and coved interiors to facilitate decontamination.

Available in 4, 5, 6 and 8-foot widths, these benchtop hoods feature a corrosion-resistant Type 304 stainless steel interior. The one-piece liner is free of joints, cracks or crevices to prevent build-up of residue and simplify decontamination procedures.



Chemical Fume Hood Installation

This video shows how to install a Labconco Protector Fume Hood. This video features a Protector XStream Fume Hood, and most installations are similar. 

Literature & Resources

  • Brochures

    • Protector Special Application Laboratory Fume Hoods Brochure

      This brochure contains ordering information, specifications and dimensional data for Protector Stainless Steel Radioisotope, Stainless Steel Perchloric Acid and PVC Perchloric & Acid Digestion Laboratory Hoods.

      View Files

  • User's Manuals

    • Protector Stainless Steel Radioisotope Laboratory Fume Hoods

      For Protector Stainless Steel Radioisotope Laboratory Fume Hood models 1204, 1205, 1206 and 1208 Series.

      View Files

    • Wiring Diagram for 4', 5' and 6' Protector Series Laboratory Hoods (115 volt)

      For Protector XStream, Premier, XL Benchtop, XL Floor-Mounted, Stainless Steel Radioisotope, Stainless Steel Perchloric Acid, PVC Perchloric Acid and PVC Acid Digestion Laboratory Hoods for 115 volt, 60 Hz operation. Part number is 9826500, Rev. -.

      View Files

    • Wiring Diagram for 4', 5' and 6' Protector Series Laboratory Hoods (230 volt)

      For Protector XStream, Premier, XL Benchtop, XL Floor-Mounted, Stainless Steel Radioisotope, Stainless Steel Perchloric Acid, PVC Perchloric Acid and PVC Acid Digestion Laboratory Hoods for 230 volt, 50/60 Hz operation. Part number is 9834200, Rev. -.

      View Files

    • Wiring Diagram for 8' Protector Series Laboratory Hoods

      For Protector XStream, Premier, XL Benchtop, XL Floor-Mounted, Stainless Steel Radioisotope, Stainless Steel Perchloric Acid, PVC Perchloric Acid and PVC Acid Digestion Laboratory Hoods for 115 volt, 60 Hz operation. Part number is 9827300, Rev. -.

      View Files

    • Wiring Diagram for 8' Protector Series Laboratory Hoods

      For Protector XStream, Premier, XL Benchtop, XL Floor-Mounted, Stainless Steel Radioisotope, Stainless Steel Perchloric Acid, PVC Perchloric Acid and PVC Acid Digestion Laboratory Hoods for 230 volt, 50/60 Hz operation. Part number is 9834300, Rev. -.

      View Files

  • En Español

    • Campanas extractoras para laboratorios Protector y Basic

      Proporciona beneficios, especificaciones y fotos. La protección del entorno de su laboratorio es el fundamento del desarrollo de nuestros productos y cada campana extractora Labconco está diseñada pensando en la seguridad. Cuando los ingenieros de Labconco diseñaron la más reciente generación de campanas extractoras para laboratorios Protector XStream, Premier y XL, en adición a la seguridad, consideraron el ahorro en el consumo de energía. 

      View Files

  • 3-Part Specs

    • Protector Stainless Steel Radioisotope Laboratory Hoods Specifications

      View Files

  • Installation Qualification / Operation Qualification

    • Installation Qualification/Operation Qualifications Protocol for Protector Series Laboratory Fume Hood

      For validation of predetermined Protector Series Laboratory Fume Hood specifications. Provides a checklist of installation and operation qualifications to complete when beginning operation on new or used Protector Series Laboratory Fume Hoods.

      View Files

Related Products

Remote Blowers & Exhausters

Remote blowers, designed for roof-mounting, provide airflow for fume hoods and other enclosures. Exhausters, designed for ductless applications, filter the air before returning it to the lab.

Protector Standard Storage Base Cabinet with Dual Doors

Base Cabinets

Base Cabinets provide support for the full line of benchtop Labconco fume hoods and other enclosures and may be mixed or matched so that total width equals the width of the hood.

SpillStopper Work Surface

Work Surfaces

Labconco offers dished and flat solid epoxy and flat stainless steel work surfaces that work with a number of Labconco fume hoods and enclosures.

Guardian Digital Airflow Monitor

Airflow Monitors

These monitors, used for a variety of fume hoods, enclosures and glove boxes, sense airflow and alert the user to low airflow conditions.

Ducting Supplies

Ductwork and Blower Accessories

Labconco offers a full line of ductwork, filter packs and transition pieces to complete your exhaust system.

Fume Hood Accessories

Fume Hood Accessories

Labconco offers a complete line of accessories to customize your Protector, Basic or Fiberglass 30 Laboratory Hood.

Product Selection Tools


Scout™ Lab Equipment Selector

Let Scout lead you to the right laboratory hood or sample prep equipment for your application.