Search

48-Pin Labware Insert

48-Pin Insert, 4574200
  • 48-Pin Insert, 4574200
Catalog #: 4574200
Qty:
Price: $325.00

Attributes

  • Applicable Products: FlaskScrubber Glassware Washers, FlaskScrubber Vantage Series Glassware Washers, SteamScrubber Glassware Washers
  • Applicable Rack Types: Spindle, Standard
  • Rack Location: Lower, Upper

Specifications

  • Estimated Shipping Weight: 5.0 lbs
  • Estimated Shipping Weight metric: 2.3 kg
  • Dimensions: 8.5" w x 18.5" d x 4.5" h
  • Dimensions metric: 21.6 x 47.0 x 11.4 cm

48-Pin Insert securely holds smaller volume wide-mouth labware. Constructed of type 304 stainless steel with silicone tips to prevent scratching. For use in Labconco Upper or Lower, Standard or Spindle Racks manufactured after October 2020.

Stainless steel Basket Inserts fit in Standard Open Racks and Spindle Racks.

Our Product Representatives Are Here To Help

Literature & Resources

  • Brochures

    • FlaskScrubber & SteamScrubber Laboratory Glassware Washers Catalog

      Contains selection guide, features and benefits and specifications for SteamScrubber, FlaskScrubber and FlaskScrubber Vantage Series Laboratory Glassware Washers as well as accessories and companion products.

      View Files

  • User's Manuals

    • Bulk Tube Insert Loading Instructions

      Procedures for loading large numbers of tubes as well as smaller laboratory items into the Bulk Tube Insert.

      View Files