Search

5' Protector Pass-Through Laboratory Hood with 2 fixtures, 1 receptacle, 115V

Pass through Hood with Models 2014 1200
  • Pass through Hood with Models 2014 1200
  • Pass Through Hood 2014 1200
Catalog #: 113500002
Qty:

Attributes

  • Product Subcategory: Educational, General Chemistry
  • Nominal Width: 5'
  • Region: U.S. and Canada, International
  • Blower Requirements: Remote blower required
  • Conformance: ADA, ANSI Z9.5, ASHRAE 110, ASTM E84, CAN/CSA C22.2, CFR 29, NFPA 45, SEFA 1, UL 1805, UL 61010
  • Electrical Duplexes: 1
  • Enclosure Height: 59.0"
  • Lighting: T8 fluorescent
  • Style: Benchtop

Specifications

  • Estimated Shipping Weight: 510.0 lbs
  • Estimated Shipping Weight metric: 231.3 kg
  • Dimensions: 60.0" w x 33.4" d x 59.0" h
  • Dimensions metric: 152.4 x 84.8 x 149.9 cm
  • Electrical: 100-115 volts, 50/60 Hz, 10 amps

Protector Pass-Through Laboratory Hoods offer sashes on two sides allowing operation on either side of the fume hood. An audible alarm sounds to prevent simultaneous opening of both sashes. With unobstructed visibility from either side, this hood is ideal for conducting chemistry demonstrations. An optional right-side or left-side viewing window further enhances visibility. These hoods may also be installed in the wall between two rooms for sample preparation.



Chemical Fume Hood Installation

This video shows how to install a Labconco Protector Fume Hood. This video features a Protector XStream Fume Hood, and most installations are similar. 

Literature & Resources

  • Brochures

    • Pass-Through Laboratory Hoods Brochure

      This brochure provides descriptions, dimensional data and ordering information for Protector Pass-Through Laboratory Hoods and accessories.

      View Files

  • User's Manuals

    • Protector Pass-Through Laboratory Fume Hoods

      For Protector Pass-Through Laboratory Fume Hood models 1134, 1135 and 1136 Series.

      View Files

  • 3-Part Specs

    • Protector Pass-Through Laboratory Hoods 3-Part Specifications

      View Files

  • Revit

    • 5' Protector Pass-Through Laboratory Hood Revit model

      View Files

  • Installation Qualification / Operation Qualification

    • Installation Qualification/Operation Qualifications Protocol for Protector Series Laboratory Fume Hood

      For validation of predetermined Protector Series Laboratory Fume Hood specifications. Provides a checklist of installation and operation qualifications to complete when beginning operation on new or used Protector Series Laboratory Fume Hoods.

      View Files

Related Products

Remote Blowers & Exhausters

Remote blowers, designed for roof-mounting, provide airflow for fume hoods and other enclosures. Exhausters, designed for ductless applications, filter the air before returning it to the lab.

Protector Standard Storage Base Cabinet with Dual Doors

Base Cabinets

Base Cabinets provide support for the full line of benchtop Labconco fume hoods and other enclosures and may be mixed or matched so that total width equals the width of the hood.

SpillStopper Work Surface

Work Surfaces

Labconco offers dished and flat solid epoxy and flat stainless steel work surfaces that work with a number of Labconco fume hoods and enclosures.

Guardian Digital Airflow Monitor

Airflow Monitors

These monitors, used for a variety of fume hoods, enclosures and glove boxes, sense airflow and alert the user to low airflow conditions.

Ducting Supplies

Ductwork and Blower Accessories

Labconco offers a full line of ductwork, filter packs and transition pieces to complete your exhaust system.

Fume Hood Accessories

Fume Hood Accessories

Labconco offers a complete line of accessories to customize your Protector, Basic or Fiberglass 30 Laboratory Hood.

Product Selection Tools


Scout™ Lab Equipment Selector

Let Scout lead you to the right laboratory hood or sample prep equipment for your application.